目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Duplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/duplex_sprockets_asa/duplex_sprockets_asa_80.prj},{NB=132080016},{Z=16},{DE=141.8},{DP=130.20},{CNSORDERNO=132080016},{DM=104},{D2=20},{A=70},{KG=5.17},{B2=43.4},{B1=14.1},{C=3.2},{R3=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
132080013
13
117.7
106.12
132080013
80
20
70
3.22
43.4
14.1
3.2
27
132080014
14
125.7
114.15
132080014
88
20
70
3.82
43.4
14.1
3.2
27
132080015
15
133.7
122.17
132080015
96
20
70
4.51
43.4
14.1
3.2
27
132080016
16
141.8
130.20
132080016
104
20
70
5.17
43.4
14.1
3.2
27
132080017
17
149.8
138.22
132080017
112
20
70
5.97
43.4
14.1
3.2
27
132080018
18
157.8
146.28
132080018
120
20
70
6.84
43.4
14.1
3.2
27
132080019
19
165.9
154.33
132080019
128
20
70
7.75
43.4
14.1
3.2
27
132080020
20
173.9
162.38
132080020
130
20
70
8.43
43.4
14.1
3.2
27
132080021
21
182.0
170.43
132080021
130
20
70
9.10
43.4
14.1
3.2
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表