目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex plate wheels 08B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Triplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/triplex_platte_wheels/triplex_plate_wheels_08b_3.prj},{NB=203340038},{Z=38},{DE=158.6},{DP=153.80},{CNSORDERNO=203340038},{D3=20},{KG=4.49},{B3=34.9},{B1=7},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D3
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
203340008
8
38.0
33.18
203340008
10
0.11
34.9
7
1.3
13
203340009
9
42.0
37.13
203340009
10
0.16
34.9
7
1.3
13
203340010
10
45.9
41.10
203340010
10
0.21
34.9
7
1.3
13
203340011
11
49.9
45.07
203340011
12
0.26
34.9
7
1.3
13
203340012
12
53.9
49.07
203340012
12
0.33
34.9
7
1.3
13
203340013
13
57.9
53.06
203340013
12
0.40
34.9
7
1.3
13
203340014
14
61.9
57.07
203340014
12
0.48
34.9
7
1.3
13
203340015
15
65.9
61.09
203340015
12
0.57
34.9
7
1.3
13
203340016
16
69.9
65.10
203340016
16
0.64
34.9
7
1.3
13
203340017
17
74.0
69.11
203340017
16
0.74
34.9
7
1.3
13
203340018
18
78.0
73.14
203340018
16
0.85
34.9
7
1.3
13
203340019
19
82.0
77.16
203340019
16
0.97
34.9
7
1.3
13
203340020
20
86.0
81.19
203340020
16
1.09
34.9
7
1.3
13
203340021
21
90.1
85.22
203340021
16
1.22
34.9
7
1.3
13
203340022
22
94.1
89.24
203340022
16
1.36
34.9
7
1.3
13
203340023
23
98.1
93.27
203340023
16
1.50
34.9
7
1.3
13
203340024
24
102.1
97.29
203340024
16
1.63
34.9
7
1.3
13
203340025
25
106.2
101.33
203340025
16
1.81
34.9
7
1.3
13
203340026
26
110.2
105.36
203340026
16
1.98
34.9
7
1.3
13
203340027
27
114.2
109.40
203340027
16
2.15
34.9
7
1.3
13
203340028
28
118.3
113.42
203340028
16
2.33
34.9
7
1.3
13
203340029
29
122.3
117.46
203340029
16
2.52
34.9
7
1.3
13
203340030
30
126.3
121.50
203340030
16
2.71
34.9
7
1.3
13
203340032
32
134.4
129.56
203340032
20
3.09
34.9
7
1.3
13
203340033
33
138.4
133.60
203340033
20
3.30
34.9
7
1.3
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表