XL037-MPB - DYNA-SYNC Pulleys
Baldor Reliance
Dodge
PT Components
Synchronous Sprockets
Powered by
CAD模型選擇
{baldor/dodge/pt_components/synchronous_sprockets/xl037_mpb.prj},{NB=113409},{PN=113409},{NT=22},{WT=0.22},{PD=1.401},{FD=1.64},{H=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
No. of Teeth
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
TY
Type
ⁿ/ₐ
BORE
Bore
[Inch]
E
[Inch]
H
[Inch]
L
[Inch]
F
[Inch]
114300
114300
10
10XL037-MPB
0.03
0.637
0.94
DF-1
3/16
0.22
0.49
0.78
0.56
113401
113401
11
11XL037-MPB
0.03
0.700
0.95
DF-1
3/16
0.22
0.49
0.78
0.56
113402
113402
12
12XL037-MPB
0.06
0.764
1.01
DF-1
3/16
0.22
0.50
0.78
0.56
113403
113403
14
14XL037-MPB
0.06
0.891
1.14
DF-1
1/4
0.22
0.56
0.78
0.56
113404
113404
15
15XL037-MPB
0.09
0.955
1.20
DF-1
1/4
0.22
0.63
0.78
0.56
113405
113405
16
16XL037-MPB
0.09
1.019
1.27
DF-1
1/4
0.22
0.69
0.78
0.56
113406
113406
18
18XL037-MPB
0.13
1.146
1.39
DF-1
1/4
0.22
0.81
0.78
0.56
113407
113407
20
20XL037-MPB
0.19
1.273
1.52
DF-1
1/4
0.32
0.94
0.88
0.56
113408
113408
21
21XL037-MPB
0.19
1.337
1.58
DF-1
1/4
0.32
0.94
0.88
0.56
113409
113409
22
22XL037-MPB
0.22
1.401
1.64
DF-1
1/4
0.32
1.00
0.88
0.56
113410
113410
24
24XL037-MPB
0.25
1.528
1.78
DF-1
1/4
0.32
1.06
0.88
0.56
113411
113411
28
28XL037-MPB
0.34
1.783
2.03
DF-1
1/4
0.32
1.19
0.88
0.56
113412
113412
30
30XL037-MPB
0.41
1.910
2.16
DF-1
5/16
0.32
1.38
0.88
0.56
113413
113413
32
32XL037-MPB
0.22
2.037
0.00
D-1
5/16
0.44
1.50
1.00
0.56
113414
113414
36
36XL037-MPB
0.30
2.292
0.00
D-1
5/16
0.44
1.50
1.00
0.56
113415
113415
40
40XL037-MPB
0.31
2.546
0.00
D-1
5/16
0.44
1.50
1.00
0.56
113416
113416
42
42XL037-MPB
0.31
2.674
0.00
D-2
5/16
0.44
1.50
1.00
0.56
113417
113417
44
44XL037-MPB
0.31
2.801
0.00
D-2
5/16
0.44
1.50
1.00
0.56
113418
113418
48
48XL037-MPB
0.38
3.056
0.00
D-2
5/16
0.44
1.50
1.00
0.56
113419
113419
60
60XL037-MPB
0.38
3.820
0.00
D-2
3/8
0.44
1.50
1.00
0.56
113420
113420
72
72XL037-MPB
0.50
4.584
0.00
D-2
3/8
0.44
1.50
1.00
0.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表