14MX MPB Sprocket - 14MX HT500 MPB Sprockets
Baldor Reliance
Dodge
PT Components
HT500
Powered by
CAD模型選擇
{baldor/dodge/pt_components/ht500/14mx_ht500_mpb_sprocket.prj},{NB=482135},{NT=35},{WB=90},{PN37=0},{PN68=0},{PN90=482135},{PN125=482173},{BUSHING37=0},{BUSHING68=0},{BUSHING90=0},{BUSHING125=0},{PD=6.141},{OD=6.031},{FD=6.816},{TYPE37=6F},{TYPE68=6F},{TYPE90=6F},{TYPE125=6F},{E=0},{L37=0.000},{L68=0.000},{L90=5.200},{L125=6.690},{M37=0.000},{M68=0.000},{M90=1.000},{M125=1.080},{BOREMIN37=0.00000},{BOREMIN68=0.00000},{BOREMIN90=1.50000},{BOREMIN125=1.50000},{BOREMAX37=0.00000},{BOREMAX68=0.00000},{BOREMAX90=3.81000},{BOREMAX125=3.81000},{W37=0.000},{W68=0.000},{W90=28.700},{W125=36.200},{WW37=0.0000},{WW68=0.0000},{WW90=0.5956},{WW125=0.7877}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
SN
Sprocket Number
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter
[Inch]
TYPE
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
L
[Inch]
M
[Inch]
BOREMIN
Min. Bore Size
[Inch]
BOREMAX
Max. Bore Size
[Inch]
W
Approx. Weight
[LBS]
WW
Approx. WR^2
[Lb-Ft^2]
482051
482051
28
8MX-28S-37-MPB
4.912
4.802
5.402
6F
0
2.06
2.86
0.80
1.00
2.94
11.7
0.1272
482090
482090
29
8MX-29S-68-MPB
5.088
4.978
5.763
6F
0
3.33
4.13
0.80
1.00
3.19
14.5
0.2081
482091
482091
30
8MX-30S-68-MPB
5.263
5.153
5.763
6F
0
3.33
4.13
0.80
1.00
3.19
15.7
0.2415
482092
482092
31
8MX-31S-68-MPB
5.439
5.329
6.114
6F
0
3.33
4.13
0.80
1.00
3.44
16.8
0.2768
482093
482093
32
8MX-32S-68-MPB
5.614
5.504
6.114
6F
0
3.33
4.13
0.80
1.00
3.44
18.0
0.3178
482094
482094
33
8MX-33S-68-MPB
5.790
5.680
6.465
6F
0
3.33
4.33
1.00
1.00
3.50
19.5
0.3626
482095
482095
34
8MX-34S-68-MPB
5.965
5.855
6.465
6F
0
3.33
4.33
1.00
1.00
3.50
21.1
0.4122
482135
482135
35
8MX-35S-90-MPB
6.141
6.031
6.816
6F
0
4.20
5.20
1.00
1.50
3.81
28.7
0.5956
482136
482136
36
8MX-36S-90-MPB
6.316
6.206
6.816
6F
0
4.20
5.20
1.00
1.50
3.81
30.3
0.6704
482137
482137
37
8MX-37S-90-MPB
6.492
6.382
7.167
6F
0
4.20
5.20
1.00
1.50
4.13
32.1
0.7251
482138
482138
38
8MX-38S-90-MPB
6.667
6.557
7.167
6F
0
4.20
5.20
1.00
1.50
4.13
33.9
0.8410
482139
482139
39
8MX-39S-90-MPB
6.842
6.732
7.518
6F
0
4.20
5.20
1.00
1.50
4.38
35.8
0.9375
482140
482140
40
8MX-40S-90-MPB
7.018
6.908
7.518
6F
0
4.20
5.20
1.00
1.50
4.38
37.7
1.0421
482179
482179
43
8MX-43S-125-MPB
7.544
7.434
8.044
6F
0
5.61
6.81
1.20
1.50
4.81
55.5
1.8507
482180
482180
45
8MX-45S-125-MPB
7.895
7.785
8.395
6F
0
5.61
6.81
1.20
1.50
5.00
61.3
2.2373
482181
482181
48
8MX-48S-125-MPB
8.421
8.311
8.941
6F
0
5.61
6.81
1.20
1.50
5.63
68.7
2.9260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表