HE-40 - HE Bushing
Baldor Reliance
Dodge
PT Components
HE Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/he_bushings/pt_he_b_40.prj},{NB=206650},{BN=HE-40},{PN=206650},{BORE=2-11/16},{A=5.5},{B=5.1},{D=2.6885 / 2.6915},{D1=2.6900},{E=0.625 / 0.628},{E1=0.6265},{F=2.963 / 2.973},{F1=2.9680},{W=13},{L=2.93},{L1=2.930},{BC=6-5/16},{BC1=6.3125},{G=1},{G1=1.0000},{H=7-1/2},{H1=7.500},{NOB=4},{SOB=5/8-11x2-1/2},{NDM=0.625},{KDM=0.527},{S=0.070 / 0.200},{S1=0.1350},{K=2.500},{J=4.918},{M=0.688}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207963
HE-40
207963
1-15/16
5.5
5.1
1.9385 / 1.9415
N / A
N / A
N / A
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206658
HE-40
206658
1-15/16
5.5
5.1
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206659
HE-40
206659
2-3/16
5.5
5.1
2.1885 / 2.1915
0.500 / 0.502
2.409 / 2.419
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206810
HE-40
206810
2-7/16
5.5
5.1
2.4385 / 2.4415
0.625 / 0.628
2.709 / 2.719
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206811
HE-40
206811
2-1/2
5.5
5.1
2.501 / 2.504
0.625 / 0.628
2.773 / 2.783
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206650
HE-40
206650
2-11/16
5.5
5.1
2.6885 / 2.6915
0.625 / 0.628
2.963 / 2.973
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206652
HE-40
206652
2-15/16
5.5
5.1
2.9385 / 2.9415
0.750 / 0.753
3.264 / 3.274
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206812
HE-40
206812
3-3/16
5.5
5.1
3.1885 / 3.1915
0.750 / 0.753
3.518 / 3.528
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206654
HE-40
206654
3-7/16
5.5
5.1
3.4385 / 3.4415
0.875 / 0.878
3.818 / 3.828
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206813
HE-40
206813
3-11/16
5.5
5.1
3.6885 / 3.6915
0.875 / 0.878
4.072 / 4.082
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206841
HE-40
206841
3-7/8
5.5
5.1
3.876 / 3.879
1.000 / 1.003
4.059 / 4.069
21
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206656
HE-40
206656
3-15/16
5.5
5.1
3.9385 / 3.9415
1.000 / 1.003
4.123 / 4.133
13
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
206815
HE-40
206815
4
5.5
5.1
4.001 / 4.004
1.000 / 1.003
4.186 / 4.196
12
2.93
6-5/16
1
7-1/2
5/8-11x2-1/2
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表