HE-25 - HE Bushing
Baldor Reliance
Dodge
PT Components
HE Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/he_bushings/pt_he_b_25.prj},{NB=206754},{BN=HE-25},{PN=206754},{BORE=1-3/4},{A=3.4},{B=3.1},{D=1.751 / 1.754},{D1=1.7525},{E=0.375 / 0.377},{E1=0.3760},{F=1.917 / 1.927},{F1=1.9220},{W=3},{L=1.80},{L1=1.800},{BC=3-15/16},{BC1=3.9375},{G=3/4},{G1=0.750},{H=4-5/8},{H1=4.625},{NOB=4},{SOB=3/8-16x1-3/4},{NDM=0.375},{KDM=0.307},{S=0.040 / 0.130},{S1=0.0850},{K=1.500},{J=3.020},{M=0.437}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207960
HE-25
207960
15/16
3.4
3.1
0.9385 / 0.9415
N / A
N / A
N / A
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
N / A
206623
HE-25
206623
1
3.4
3.1
1.001 / 1.004
0.250 / 0.252
1.109 / 1.119
4
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206744
HE-25
206744
1-1/8
3.4
3.1
1.126 / 1.129
0.250 / 0.252
1.236 / 1.246
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206615
HE-25
206615
1-3/16
3.4
3.1
1.1885 / 1.1915
0.250 / 0.252
1.299 / 1.309
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206745
HE-25
206745
1-1/4
3.4
3.1
1.251 / 1.254
0.250 / 0.252
1.362 / 1.372
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206747
HE-25
206747
1-5/16
3.4
3.1
1.3135 / 1.3165
0.3125 / 0.3145
1.450 / 1.460
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206748
HE-25
206748
1-3/8
3.4
3.1
1.376 / 1.379
0.3125 / 0.3145
1.513 / 1.523
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206617
HE-25
206617
1-7/16
3.4
3.1
1.4385 / 1.4415
0.375 / 0.377
1.600 / 1.610
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206750
HE-25
206750
1-1/2
3.4
3.1
1.501 / 1.504
0.375 / 0.377
1.664 / 1.674
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206752
HE-25
206752
1-11/16
3.4
3.1
1.6885 / 1.6915
0.375 / 0.377
1.854 / 1.864
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206754
HE-25
206754
1-3/4
3.4
3.1
1.751 / 1.754
0.375 / 0.377
1.917 / 1.927
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206756
HE-25
206756
1-13/16
3.4
3.1
1.8135 / 1.8165
0.500 / 0.502
2.027 / 2.037
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206758
HE-25
206758
1-7/8
3.4
3.1
1.876 / 1.879
0.500 / 0.502
2.091 / 2.101
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206619
HE-25
206619
1-15/16
3.4
3.1
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206760
HE-25
206760
2
3.4
3.1
2.001 / 2.004
0.500 / 0.502
2.218 / 2.228
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
205997
HE-25
205997
2-1/8
3.4
3.1
2.126 / 2.129
0.500 / 0.502
2.343 / 2.353
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206763
HE-25
206763
2-3/16
3.4
3.1
2.1885 / 2.1915
0.500 / 0.502
2.409 / 2.419
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206765
HE-25
206765
2-1/4
3.4
3.1
2.251 / 2.254
0.500 / 0.502
2.472 / 2.482
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206767
HE-25
206767
2-5/16
3.4
3.1
2.3135 / 2.3165
0.625 / 0.628
2.4575 / 2.4675
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206768
HE-25
206768
2-3/8
3.4
3.1
2.376 / 2.379
0.625 / 0.628
2.5215 / 2.5315
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206621
HE-25
206621
2-7/16
3.4
3.1
2.4385 / 2.4415
0.625 / 0.628
2.5855 / 2.5955
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206770
HE-25
206770
2-1/2
3.4
3.1
2.501 / 2.504
0.625 / 0.628
2.6485 / 2.6585
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表