Belt Guard B M - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
torque_arm_2_metric
Powered by
CAD模型選擇
{baldor/dodge/gear/torque_arm_2_metric/ta2m_bg_b.prj},{NB=904096-M1-B_M},{CMIN=554},{CMIN8407=554},{CMAX=973},{CMAX8407=973},{MSDM=262},{MSDR=428},{MSDR8407=428},{A=53.500},{A1=53.00},{B=24.600},{C=12.300},{C8407=12.30},{D=16.560},{D8407=16.56},{EMIN=0.000},{EMAX=2.500},{EMAX8407=2.50},{F=5.620},{G=5.59},{H=2.00},{J=5.59},{L=4.000},{K=24.0},{M=0.1345},{N=1.75},{O=7.280},{P=5.00},{R=22.500},{S=5.00},{T=0.38},{U=9.75},{V=9.75},{Z=0.065},{AA=0.156},{AB=2.000},{AD=0.625},{AE=0.09},{AG=1.0},{AH=18.48},{AI=3.7500},{AJ=1.7800},{AO=3.0},{AR=0.0747},{AS=4.25},{AT=0.250},{SW=0.4375},{RA=1.250},{RB=1.250},{RD=0.430},{RE=0.250},{RG=45},{AU1=1.110},{AU2=5.230},{AU3=9.350},{AB1=1.3500},{AC1=1.3500},{AV=16.5600},{AX=6.0000},{AAX=0.00},{PO=B},{MO=M1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CCMIN
Centres Min.
[mm]
CCMAX
Centres Max.
[mm]
MMSDM
Max Sheave Dias. Motor
[mm]
MMSDR
Max Sheave Dias. Reducer
[mm]
AA1
A
[mm]
BB1
B
[mm]
CC1
C
[mm]
DD1
D
[mm]
EEMIN
E Min.
[mm]
EEMAX
E Max.
[mm]
FF
F
[mm]
900096
900096
TA0107BG-B
423
682
279
315
1054
406
203
298
1
42
107
901096
901096
TA1107BG-B
406
711
174
325
1054
406
203
298
0
40
107
902096
902096
TA2115BG-B
452
790
218
325
1105
489
244
323
5
41
107
903096
903096
TA3203BG-B
480
871
234
427
1245
549
274
388
1
65
143
904096
904096
TA4207BG-B
554
973
262
428
1359
625
312
421
0
63
143
905096
905096
TA5215BG-B
652
1120
299
453
1537
701
351
464
0
62
162
906096
906096
TA6307BG-B
675
1182
325
504
1638
739
359
506
0
90
174/187
907096
907096
TA7315/8407BG-B
750/755
1285/1290
305
635/641
1816
777
470/342
594/359
0
113/105
187
909096
909096
TA9415BG-B
889
1249
391
712
1842
803
497
666
0
89
213
910096
910096
TA10507BG-B
1174
1545
589
782
2273
828
414
918
0
90
225
912096
912096
TA12608BG-B
1230
1604
462
782
2273
828
414
963
0
90
225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表