Belt Guard B - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
torque_arm_2
Powered by
CAD模型選擇
{baldor/dodge/gear/torque_arm_2/ta2_bg_b.prj},{NB=912096-M1-B_37.91},{MSDR=30.80},{MSDR2115=30.80},{MSDR8407=30.80},{A=89.50},{A1=89.00},{B=32.60},{C=16.30},{C8407=16.30},{D=37.91},{D8407=37.91},{EMIN=0.00},{EMAX=3.56},{EMAX8407=3.56},{F=8.87},{G=8.59},{H=2.00},{J=8.59},{AHH=0.00},{TABH=0.00},{L=7.500},{K=32.0},{M=0.1793},{N=2.15},{O=13.580},{P=9.75},{R=27.250},{S=8.00},{T=0.38},{U=13.75},{V=13.75},{Z=0.065},{AA=0.203},{AB=0.970},{AD=0.625},{AE=0.09},{AG=1.0},{AH=24.50},{AI=4.2500},{AJ=7.5800},{AO=3.0},{AR=0.0747},{AS=4.25},{AT=0.500},{SW=0.5000},{RA=2.000},{RB=2.000},{RD=0.430},{RE=0.250},{RG=45},{AU1=20.260},{AU2=25.860},{AU3=0.000},{AB1=1.7207},{AC1=1.7207},{AV=37.9100},{AX=15.0000},{AAX=0.00},{AAY=16.25},{AAZ=0.00},{PO=B},{MO=M1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CMIN
Centers Min
[Inch]
CMAX
Centers Max
[Inch]
MSDR
Max Sheave Dias. Reducer
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
EMIN
E Min
[Inch]
EMAX
E Max
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
900096
900096
TA0107BG-B
16.70
26.90
12.40
41.50
16.00
8.00
11.74
0.04
1.66
4.23
4.22
2.00
4.22
901096
901096
TA1107BG-B
16.00
28.00
12.80
41.50
16.00
8.00
11.74
0.00
1.57
4.23
4.22
2.00
4.22
902096
902096
TA2115BG-B
17.80
31.10
12.80
43.50
19.25
9.62
12.70
0.19
1.60
4.23
4.22
2.00
4.22
903096
903096
TA3203BG-B
18.90
34.30
16.80
49.00
21.60
10.80
15.27
0.04
2.54
5.62
5.59
2.00
5.59
904096
904096
TA4207BG-B
21.80
38.30
16.90
53.50
24.60
12.30
16.56
0.00
2.50
5.62
5.59
2.00
5.59
905096
905096
TA5215BG-B
25.70
44.10
17.80
60.50
27.60
13.80
18.25
0.00
2.44
6.37
6.09
2.00
6.09
906096
906096
TA6307BG-B
26.60
46.50
19.90
64.50
29.10
14.15
19.92
0.00
3.56
6.87
6.59
2.00
6.59
907096
907096
TA7315/8407BG-B
29.50
50.60
25.00
71.50
30.60
18.51
23.38
0.00
4.43
7.37
7.09
2.00
7.09
909096
909096
TA9415BG-B
35.00
49.20
28.00
72.50
31.60
19.57
26.22
0.00
3.50
8.37
8.09
2.00
8.09
910096
910096
TA10507BG-B
46.20
60.80
30.80
89.50
32.60
16.30
36.14
0.00
3.56
8.87
8.59
2.00
8.59
912096
912096
TA12608BG-B
48.40
63.30
30.80
89.50
32.60
16.30
37.91
0.00
3.56
8.87
8.59
2.00
8.59
900101
900101
TA0107/1107/2115BG-B-M2
19.60
24.50
11.40
38.73
14.85
7.43
11.64
0.00
1.79
4.28
4.22
2.00
4.22
900101
900101
TA0107/1107/2115BG-B-M2
19.60
24.50
11.40
38.73
14.85
7.43
11.52
0.03
1.83
4.28
4.22
2.00
4.22
900101
900101
TA0107/1107/2115BG-B-M2
19.60
24.50
11.40
38.73
14.85
7.43
13.80
0.00
1.45
4.28
4.22
2.00
4.22
903101
903101
TA3203BG-B-M2
24.30
30.10
17.00
45.59
19.47
9.72
15.26
0.00
2.72
5.65
5.59
2.00
5.59
904101
904101
TA4207BG-B-M2
27.80
34.30
17.00
49.85
20.64
10.31
16.51
0.00
2.70
5.65
5.59
2.00
5.59
905101
905101
TA5215BG-B-M2
31.90
38.80
17.00
55.36
21.70
10.81
18.00
0.00
2.60
6.40
6.09
2.00
6.09
906101
906101
TA6307BG-B-M2
33.40
41.20
19.90
59.10
24.87
12.40
19.89
0.00
3.55
6.90
6.59
2.00
6.59
907101
907101
TA7315/8407BG-B-M2
37.00
44.90
25.50
66.70
29.80
18.90
22.66
0.00
4.53
7.40
7.09
2.00
7.09
909101
909101
TA9415BG-B-M2
41.20
48.90
28.00
72.43
31.56
19.47
26.22
0.40
5.00
8.90
8.09
2.00
8.09
910101
910101
TA10507BG-B-M2
59.10
60.60
30.00
89.50
32.50
16.25
36.07
0.30
3.86
9.15
8.59
2.00
8.59
912101
912101
TA12608BG-B-M2
59.10
60.60
30.00
89.50
32.50
16.25
37.84
0.30
3.86
9.15
8.59
2.00
8.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表