USAF 500 Adapter Assembly (SNW) - USAF
Baldor Reliance
Dodge
Bearings
Unified SAF Bearings
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/usaf/housings/500_adap_asy_snw.prj},{NB=043613},{HOUSING=524},{HOUSING2=224},{SSN=24-403},{PN=043613},{WEIGHT=6.5},{V=4-3/16},{V1=4.187500},{L=6.12},{F=0.92},{M=3.47},{SS=4-3/16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
HOUSING
Housing
ⁿ/ₐ
HOUSING2
ⁿ/ₐ
SSN
SNW/SNP Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
WEIGHT
Approx. Weight
[lbs]
V
Shaft Diameter
[Inch]
L
[Inch]
F
F MAX.
[Inch]
M
[Inch]
043598
509
209
09-107
043598
1.0
1-7/16
2.53
0.52
1.58
043599
510
210
10-111
043599
1.0
1-11/16
2.69
0.58
1.77
043600
511
211
11-115
043600
0.8
1-15/16
2.97
0.58
1.85
043601
513
213
13-203
043601
1.6
2-3/16
3.38
0.64
2.10
043602
515
215
15-207
043602
2.6
2-7/16
3.88
0.69
2.29
043603
515
215
15-208
043603
2.3
2-1/2
3.88
0.69
2.29
043604
516
216
16-211
043604
2.6
2-11/16
4.16
0.69
2.37
043605
516
216
16-212
043605
2.6
2-3/4
4.16
0.69
2.37
043606
517
217
17-215
043606
3.0
2-15/16
4.41
0.72
2.47
043607
517
217
17-300
043607
2.5
3
4.41
0.72
2.47
043608
518
218
18-303
043608
3.1
3-3/16
4.66
0.80
2.63
043609
520
220
20-307
043609
4.6
3-7/16
5.19
0.83
2.87
043610
520
220
20-308
043610
4.4
3-1/2
5.19
0.83
2.87
043611
522
222
22-315
043611
5.6
3-15/16
5.72
0.68
3.19
043612
522
222
22-400
043612
5.0
4
5.72
0.68
3.19
043613
524
224
24-403
043613
6.5
4-3/16
6.12
0.92
3.47
043614
526
226
26-407
043614
9.2
4-7/16
6.75
0.95
3.76
043615
526
226
26-408
043615
8.6
4-1/2
6.75
0.95
3.76
043616
528
228
28-415
043616
10.0
4-15/16
7.09
1.02
3.97
043617
528
228
28-500
043617
9.0
5
7.09
1.02
3.97
043618
530
230
30-503
043618
12.7
5-3/16
7.69
1.08
4.22
043619
532
232
32-507
043619
15.9
5-7/16
8.06
1.14
4.57
043634
532
232
32-508
043634
15.0
5-1/2
8.06
1.14
4.57
043620
534
234
34-515
043620
17.6
5-15/16
8.66
1.23
4.83
043621
534
234
34-600
043621
17.0
6
8.66
1.23
4.83
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表