Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
Dodge
Bearings
Take-Up Frames
Powered by
CAD模型選擇
{baldor/dodge/bearings/take_up_frames/ws_tufr_body.prj},{NB=038214},{DESCRIPTION=WS-400X18-TUFR},{PN=038214},{WEIGHT=24},{B=25-3/4},{B1=25.75000},{C=8-13/16},{C1=8.81250},{D=11-3/4},{D1=11.75000},{E=7-5/16},{E1=7.31250},{FN=6},{FD=1/2},{FD1=0.50000},{G=4-5/16},{G1=4.31250},{H=3/16},{H1=0.18750},{J=2-1/4},{J1=2.25000},{K=1-7/16},{K1=1.43750},{M=4-1/16},{M1=4.06250},{S=1},{S1=1.00000},{T=1-1/8},{T1=1.12500},{CCW=5.68750},{TTH=1.75000},{BTH=0.75000},{WTH=1.75000},{TRAVEL=18.00000},{AR=0.62500},{BR=0.62500},{CR=1.87500},{DR=2.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Frame Description
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
FN
Bolt Number
ⁿ/ₐ
FD
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
M
[Inch]
S
[Inch]
T
[Inch]
038200
WS-300X1-1/2-TUFR
038200
4.8
7-1/2
6-9/16
5-3/8
5-9/16
4
7/16
2-15/16
3/16
1-3/4
1-1/16
3-1/16
5/8
1
038201
WS-300X3-TUFR
038201
5.5
9
6-9/16
6-7/8
5-9/16
4
7/16
2-15/16
3/16
1-3/4
1-1/16
3-1/16
5/8
1
038202
WS-300X6-TUFR
038202
7
12
6-9/16
4-15/16
5-9/16
6
7/16
2-15/16
3/16
1-3/4
1-1/16
3-1/16
5/8
1
038203
WS-300X9-TUFR
038203
8.5
15
6-9/16
6-7/16
5-9/16
6
7/16
2-15/16
3/16
1-3/4
1-1/16
3-1/16
5/8
1
038204
WS-300X12-TUFR
038204
10
18
6-9/16
7-15/16
5-9/16
6
7/16
2-15/16
3/16
1-3/4
1-1/16
3-1/16
5/8
1
038205
WS-308X3-TUFR
038205
7.5
9-1/8
7-1/16
6-7/16
6-1/16
4
7/16
3-11/16
3/16
2
1-1/4
3-9/16
3/4
1
038206
WS-308X6-TUFR
038206
9
12-1/8
7-1/16
9-7/16
6-1/16
4
7/16
3-11/16
3/16
2
1-1/4
3-9/16
3/4
1
038207
WS-308X9-TUFR
038207
10.5
15-1/8
7-1/16
6-7/32
6-1/16
6
7/16
3-11/16
3/16
2
1-1/4
3-9/16
3/4
1
038208
WS-308X12-TUFR
038208
12
18-1/8
7-1/16
7-23/32
6-1/16
6
7/16
3-11/16
3/16
2
1-1/4
3-9/16
3/4
1
038209
WS-308X18-TUFR
038209
15
24-1/8
7-1/16
10-23/32
6-1/16
6
7/16
3-11/16
3/16
2
1-1/4
3-9/16
3/4
1
038210
WS-400X3-TUFR
038210
11.5
10-3/4
8-13/16
8-1/2
7-5/16
4
1/2
4-5/16
3/16
2-1/4
1-7/16
4-1/16
1
1-1/8
038211
WS-400X6-TUFR
038211
14
13-3/4
8-13/16
11-1/2
7-5/16
4
1/2
4-5/16
3/16
2-1/4
1-7/16
4-1/16
1
1-1/8
038212
WS-400X9-TUFR
038212
16.5
16-3/4
8-13/16
7-1/4
7-5/16
6
1/2
4-5/16
3/16
2-1/4
1-7/16
4-1/16
1
1-1/8
038213
WS-400X12-TUFR
038213
19
19-3/4
8-13/16
8-3/4
7-5/16
6
1/2
4-5/16
3/16
2-1/4
1-7/16
4-1/16
1
1-1/8
038214
WS-400X18-TUFR
038214
24
25-3/4
8-13/16
11-3/4
7-5/16
6
1/2
4-5/16
3/16
2-1/4
1-7/16
4-1/16
1
1-1/8
038215
WS-502X6-TUFR
038215
20
14-3/4
10-7/16
12-1/2
8-5/8
4
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038216
WS-502X9-TUFR
038216
23.5
17-3/4
10-7/16
15-1/2
8-5/8
4
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038217
WS-502X12-TUFR
038217
27
20-3/4
10-7/16
9-1/4
8-5/8
6
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038218
WS-502X15-TUFR
038218
30.5
23-3/4
10-7/16
10-3/4
8-5/8
6
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038219
WS-502X18-TUFR
038219
34
26-3/4
10-7/16
12-1/4
8-5/8
6
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038220
WS-502X24-TUFR
038220
41
32-3/4
10-7/16
15-1/4
8-5/8
6
9/16
5-11/16
3/16
2-1/2
1-1/2
5-3/16
1-1/4
1-1/8
038221
WS-515X9-TUFR
038221
36
20-7/8
12
17-1/2
10-1/4
4
5/8
6-1/2
1/4
3
2
6
1-1/2
2-1/2
038222
WS-515X12-TUFR
038222
41
23-7/8
12
10-1/4
10-1/4
6
5/8
6-1/2
1/4
3
2
6
1-1/2
2-1/2
038223
WS-515X18-TUFR
038223
51
29-7/8
12
13-1/4
10-1/4
6
5/8
6-1/2
1/4
3
2
6
1-1/2
2-1/2
038224
WS-515X24-TUFR
038224
61
35-7/8
12
16-1/4
10-1/4
6
5/8
6-1/2
1/4
3
2
6
1-1/2
2-1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表