Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LTB1000 Pillow Blocks - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_ltb10_metric_asmtab.prj},{NB=034255},{SERIES=207},{BOD=71.83000},{SS=35},{PN=034255},{DESCRIPTION=P2B-LTB10-35M},{WEIGHT=1.72},{UF=LD-20},{A=33.3},{B=165.1},{C=44.5},{DMIN=119.1},{DMAX=138.1},{F=12},{F1=12},{G=23.8},{H=16.7},{J=93.7},{L=54.0},{M=46.0},{PPATH=p2b_ltb10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
UF
Used On Frame
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
034252
204
20
034252
P2B-LTB10-20M
.73
LD-10
25.4
133.4
34.1
85.7
106.4
10
21.4
11.9
63.5
34.9
31.8
034253
205
25
034253
P2B-LTB10-25M
.59
LD-10
27.0
139.7
35.7
93.7
114.3
10
21.4
11.9
67.5
39.7
33.3
034254
206
30
034254
P2B-LTB10-30M
1.18
LD-20
30.2
158.8
44.5
108.0
127.0
12
23.8
15.9
81.0
46.0
39.7
034255
207
35
034255
P2B-LTB10-35M
1.72
LD-20
33.3
165.1
44.5
119.1
138.1
12
23.8
16.7
93.7
54.0
46.0
034256
209
40
034256
P2B-LTB10-40M
2.27
LD-20
39.7
188.9
50.8
139.7
157.2
12
23.0
17.5
107.2
65.1
52.4
034257
209
45
034257
P2B-LTB10-45M
2.18
LD-20
39.7
188.9
50.8
139.7
157.2
12
23.0
17.5
107.2
65.1
52.4
034258
210
50
034258
P2B-LTB10-50M
2.72
LD-30
41.3
206.4
57.1
152.4
170.0
16
26.2
17.5
113.5
71.4
55.6
034259
212
60
034259
P2B-LTB10-60M
3.67
LD-40
46.0
241.3
60.3
174.6
201.6
16
31.0
20.6
135.7
88.9
68.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表