Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LTB1000 Pillow Blocks - Sleeve Bearings - SOLIDLUBE -
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_ltb10_asmtab.prj},{NB=032979},{SERIES=207},{BOD=2.82800},{SS=1-3/8},{PN=032979},{DESCRIPTION=P2B-LTB10-106},{WEIGHT=3.8},{A=1-5/16},{A1=1.312500},{B=6-1/2},{B1=6.50000},{C=1-3/4},{C1=1.75000},{DMIN=4-11/16},{DMIN1=4.68750},{DMAX=5-7/16},{DMAX1=5.43750},{F=1/2},{F1=0.50000},{G=15/16},{G1=0.93750},{H=21/32},{H1=0.65625},{J=3-11/16},{J1=3.68750},{L=2-1/8},{L1=2.12500},{M=1-13/16},{M1=1.81250},{PPATH=p2b_ltb10_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
032970
204
3/4
032970
P2B-LTB10-012
1.6
1
5-1/4
1-11/32
3-3/8
4-3/16
3/8
27/32
15/32
2-1/2
1-3/8
1-1/4
032971
205
7/8
032971
P2B-LTB10-014
1.5
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032972
205
15/16
032972
P2B-LTB10-015
1.4
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032973
205
1
032973
P2B-LTB10-100
1.3
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032975
206
1-1/8
032975
P2B-LTB10-102
2.7
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
5/8
3-3/16
1-13/16
1-9/16
032976
206
1-3/16
032976
P2B-LTB10-103
2.6
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
5/8
3-3/16
1-13/16
1-9/16
032977
207
1-1/4
032977
P2B-LTB10-104
4.0
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032979
207
1-3/8
032979
P2B-LTB10-106
3.8
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032980
207
1-7/16
032980
P2B-LTB10-107
3.7
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032981
207
1-1/2
032981
P2B-LTB10-108
3.6
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032983
209
1-11/16
032983
P2B-LTB10-111
5.0
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
11/16
4-7/32
2-9/16
2-1/16
032984
209
1-3/4
032984
P2B-LTB10-112
4.8
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
11/16
4-7/32
2-9/16
2-1/16
032985
210
1-15/16
032985
P2B-LTB10-115
6.0
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
11/16
4-15/32
2-13/16
2-3/16
032986
210
2
032986
P2B-LTB10-200
5.8
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
11/16
4-15/32
2-13/16
2-3/16
032987
211
2-3/16
032987
P2B-LTB10-203
6.5
1-3/4
8-7/8
2-5/16
6-3/8
7-7/16
5/8
1-7/32
13/16
4-29/32
3-1/8
2-7/16
032989
212
2-7/16
032989
P2B-LTB10-207
8.1
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
13/16
5-11/32
3-1/2
2-11/16
032990
212
2-1/2
032990
P2B-LTB10-208
7.8
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
13/16
5-11/32
3-1/2
2-11/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表