您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/wstu_scm_hi_asmtab.prj},{NB=135183},{SERIES=211},{SS=2},{SS1=2.000000},{PN=135183},{DESCRIPTION=WSTU-SCM-200},{W=10.2},{FS=WS502},{BOD=3.937000},{BW=0.944900},{LF=RE-LUBE},{A=2.22},{A1=2.220000},{B=6.69},{B1=6.690000},{C=1.063},{C1=1.063000},{D=3.75},{D1=3.750000},{E=4.19},{E1=4.190000},{F=1-1/4},{F1=1.250000},{G=0.75},{G1=0.750000},{H=1.00},{H1=1.000000},{J=4.00},{J1=4.000000},{K=2.50},{K1=2.500000},{L=2.71},{L1=2.710000},{M=5.110 / 5.140},{M1=5.140000},{N=5.88},{N1=5.880000},{R=0.87},{R1=0.870000},{S=1.35},{S1=1.350000},{T=2.50},{T1=2.500000},{PPATH=wstu_scm_hi_templ.prj},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
135117
206
1
135117
WSTU-SCM-100
2.9
WS308
RE-LUBE
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
135118
207
1-3/16
135118
WSTU-SCM-103
3.9
WS308
RE-LUBE
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
135116
208
1-7/16
135116
WSTU-SCM-107
6.1
WS400
RE-LUBE
1.94
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.05
3.985 / 4.015
4.50
0.75
1.19
1.94
135120
209
1-1/2
135120
WSTU-SCM-108
6.0
WS400
RE-LUBE
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
135121
210
1-11/16
135121
WSTU-SCM-111
6.4
WS400
RE-LUBE
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
135182
210
1-3/4
135182
WSTU-SCM-112
6.4
WS400
RE-LUBE
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
135123
211
1-15/16
135123
WSTU-SCM-115
10.1
WS502
RE-LUBE
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
135183
211
2
135183
WSTU-SCM-200
10.2
WS502
RE-LUBE
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
058705
211
2
058705
WSTU-SCM-200-NL
10.2
WS502
NO-LUBE
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
135125
212
2-3/16
135125
WSTU-SCM-203
11.4
WS502
RE-LUBE
2.31
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
2.97
5.110 / 5.140
5.88
0.90
1.41
2.50
135184
212
2-1/4
135184
WSTU-SCM-204
11.2
WS502
RE-LUBE
2.31
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
2.97
5.110 / 5.140
5.88
0.90
1.41
2.50
135127
214
2-7/16
135127
WSTU-SCM-207
18.2
WS515
RE-LUBE
2.54
8.56
1.063
4.75
5.38
1-1/2
0.81
1.25
4.38
2.75
3.31
5.923 / 5.953
6.56
1.06
1.48
2.75
135185
214
2-1/2
135185
WSTU-SCM-208
18.0
WS515
RE-LUBE
2.54
8.56
1.063
4.75
5.38
1-1/2
0.81
1.25
4.38
2.75
3.31
5.923 / 5.953
6.56
1.06
1.48
2.75
135129
215
2-11/16
135129
WSTU-SCM-211
19.0
WS515
RE-LUBE
2.33
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
3.62
5.923 / 5.953
6.69
0.86
1.47
2.75
135130
216
2-15/16
135130
WSTU-SCM-215
21.7
WS608
RE-LUBE
2.38
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
3.83
6.485 / 6.515
7.25
0.88
1.50
2.75
135181
216
3
135181
WSTU-SCM-300
21.5
WS608
RE-LUBE
2.38
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
3.83
6.485 / 6.515
7.25
0.88
1.50
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表