Set Screw High Temperature Insert Metric Bore - SC Bearing Insert -Metric
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/sc_ins_ht_m.prj},{NB=064865},{SERIES=208},{SS=40},{PN=064865},{DESCRIPTION=INS-SC-40M-HT},{WEIGHT=0.51},{A=49.3},{C=22.1},{D=80},{J=5.6},{L=52.1},{N=M8 x 1.25},{NDM=8.000},{KDM=6.647},{W=19.1},{Y=30.2},{CAPS=4005},{CAPD=7332}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Setscrews
ⁿ/ₐ
W
[mm]
Y
[mm]
064865
208
40
064865
INS-SC-40M-HT
0.51
49.3
22.1
80
5.6
52.1
M8 x 1.25
19.1
30.2
075014
209
45
075014
INS-SC-45M-HT
0.62
49.3
22.1
85
6.4
56.4
M8 x 1.25
19.1
30.2
057802
212
60
057802
INS-SC-60M-HT
1.13
58.7
25.9
110
6.4
75.4
M10 x 1.5
22.9
35.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表