Set Screw Medium Duty Extreme Duty Insert Inch Bore - SC Medium Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/ins_scmed_i.prj},{NB=076211},{SERIES=211},{SS=2},{SS1=2.000000},{PN=076211},{DESCRIPTION=INS-SCMED-200},{WEIGHT=2.26},{A=2.22},{A1=2.220000},{A2=2.220000},{C=0.94},{C1=0.9400},{D=3.9370},{D1=3.9370},{J=0.25},{J1=0.250},{L=2.71},{L1=2.710000},{N=3/8 - 24},{NDM=0.3750},{KDM=0.3299},{W=0.87},{W1=0.870000},{Y=1.35},{Y1=1.350000},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
Y
[Inch]
076204
206
1
076204
INS-SCMED-100
0.71
1.52
0.69
2.4409
0.16
1.57
5/16 - 24
0.58
0.94
076205
207
1-3/16
076205
INS-SCMED-103
1.07
1.71
0.75
2.8346
0.20
1.84
5/16 - 24
0.67
1.04
076206
208
1-7/16
076206
INS-SCMED-107
1.32
1.94
0.87
3.1496
0.22
2.05
5/16 - 24
0.75
1.19
076207
209
1-1/2
076207
INS-SCMED-108
1.62
1.94
0.87
3.3465
0.25
2.22
5/16 - 24
0.75
1.19
076208
210
1-11/16
076208
INS-SCMED-111
1.82
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
076209
210
1-3/4
076209
INS-SCMED-112
1.74
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
076210
211
1-15/16
076210
INS-SCMED-115
2.36
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
076211
211
2
076211
INS-SCMED-200
2.26
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
076212
212
2-3/16
076212
INS-SCMED-203
2.97
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.90
1.41
INS-SCMED-204
212
2-1/4
INS-SCMED-204
INS-SCMED-204
2.85
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.90
1.41
076213
214
2-7/16
076213
INS-SCMED-207
4.39
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
076214
214
2-1/2
076214
INS-SCMED-208
4.25
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
076215
215
2-11/16
076215
INS-SCMED-211
4.49
2.33
1.14
5.1181
0.28
3.62
3/8 - 24
0.86
1.47
076216
216
2-15/16
076216
INS-SCMED-215
5.54
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.50
076217
216
3
076217
INS-SCMED-300
5.52
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.50
076218
218
3-7/16
076218
INS-SCMED-307
7.35
2.56
1.34
6.2992
0.30
4.35
3/8 - 24
0.96
1.60
076219
218
3-1/2
076219
INS-SCMED-308
7.33
2.56
1.34
6.2992
0.30
4.35
3/8 - 24
0.96
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表