Cylindrical Housing Set Screw Inch Bore - SC Bearings -Cylindrical Unit
Baldor Reliance
Dodge
Bearings
SC Setscrew
Cylindrical Unit
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/cylindrical_unit/sc_cyl_i_asmtab.prj},{NB=124428},{SERIES=206},{BOD=2.440900},{SS=1-1/8},{SS1=1.125000},{PN=124428},{DESCRIPTION=CYL-SC-102},{W=2.1},{A=1.52},{A1=1.520000},{B=0.94},{B1=0.940000},{C=1.38},{C1=1.380000},{D=3.500/3.498},{D1=3.500000},{L=1.57},{L1=1.570000},{PPATH=sc_cyl_i_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
L
[Inch]
124394
205
7/8
124394
CYL-SC-014
1.4
1.34
0.84
1.19
3.125/3.123
1.32
124148
205
15/16
124148
CYL-SC-015
1.3
1.34
0.84
1.19
3.125/3.123
1.32
124149
205
1
124149
CYL-SC-100
1.2
1.34
0.84
1.19
3.125/3.123
1.32
124427
206
1-1/16
124427
CYL-SC-101
2.2
1.52
0.94
1.38
3.500/3.498
1.57
124428
206
1-1/8
124428
CYL-SC-102
2.1
1.52
0.94
1.38
3.500/3.498
1.57
124250
206
1-3/16
124250
CYL-SC-103
2.0
1.52
0.94
1.38
3.500/3.498
1.57
123177
206
1-1/4
123177
CYL-SC-104S
1.9
1.52
0.94
1.38
3.500/3.498
1.57
124251
207
1-1/4
124251
CYL-SC-104
2.8
1.71
1.06
1.54
3.875/3.873
1.84
124429
207
1-5/16
124429
CYL-SC-105
2.7
1.71
1.06
1.54
3.875/3.873
1.84
124430
207
1-3/8
124430
CYL-SC-106
2.6
1.71
1.06
1.54
3.875/3.873
1.84
124253
207
1-7/16
124253
CYL-SC-107
2.5
1.71
1.06
1.54
3.875/3.873
1.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表