E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed Pillow Block Metric Bore - Polymer Bearings
Baldor Reliance
Dodge
Bearings
Polymer Sleeve Bearing
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/polymer/pillow_block/p2b_psez_body_asmtab.prj},{NB=034750},{SERIES=206},{SS=30},{PN=034750},{DESCRIPTION=P2B-PSEZ-30M-P},{WEIGHT=0.40},{A=30.2},{B=161.3},{C=45.7},{DMIN=116.9},{DMAX=125.1},{F=M12},{G=18.4},{H=17.5},{J=85.9},{L=42.9},{M=42.9},{NDM=12},{BOD=64.7854},{F1=12},{PPATH=p2b_psez_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
034748
204
20
034748
P2B-PSEZ-20M-P
0.26
25.4
128.0
37.8
93.3
100.7
M10
15.1
15.1
67.6
33.3
33.3
034749
205
25
034749
P2B-PSEZ-25M-P
0.26
27.0
140.0
38.7
101.3
108.7
M10
15.1
15.1
73.3
36.5
36.5
034750
206
30
034750
P2B-PSEZ-30M-P
0.40
30.2
161.3
45.7
116.9
125.1
M12
18.4
17.5
85.9
42.9
42.9
034751
207
35
034751
P2B-PSEZ-35M-P
0.48
33.3
167.0
47.8
122.9
131.1
M12
18.4
18.3
96.8
50.8
47.6
034752
208
40
034752
P2B-PSEZ-40M-P
0.58
38.1
183.9
53.8
129.6
144.5
M12
22.0
19.1
103.1
50.8
49.2
034753
209
45
034753
P2B-PSEZ-45M-P
0.63
39.7
183.9
53.8
138.6
153.5
M12
22.0
21.0
111.0
58.7
54.0
034754
210
50
034754
P2B-PSEZ-50M-P
0.76
41.3
206.2
60.5
153.4
169.1
M12
25.4
22.9
117.1
65.1
57.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表