SNX 600 - Plummer Blocks for bearings 22300
Baldor Reliance
Dodge
Bearings
Plummer Blocks
SNX
Powered by
CAD模型選擇
{baldor/dodge/bearings/plummer_block/snx/snx600_asmtab.prj},{NB=P2B612-SNX-55MFSKLD},{SERIES=612},{SS=SKLD},{SS1=55},{A1=121.2},{B=283},{C=80},{DMIN=219.1},{DMAX=244.5},{F=M16},{F1=16},{H=29},{J=161},{K=58.7},{M=80},{P=179},{Q=36.0},{W=30.7},{X=44.0},{Y=20.5},{L1=65.2},{PPATH=parts/snx600_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS1
Shaft Size
[mm]
A1
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Dia.
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
P
[mm]
Q
[mm]
W
Static Oil Level
ⁿ/ₐ
X
[mm]
Y
[mm]
A
A (with seals)
[mm]
L1
L-1
[mm]
P2B608-SNX-35MFSKLD
608
P2B608-SNX-35MFSKLD
SNX 608
35
99.1
210
60
165.1
177.8
M12
23
113
47.6
60
130
26.5
26.5
30.5
17.0
95.3
43.2
P2B609-SNX-40MFSKLD
609
P2B609-SNX-40MFSKLD
SNX 609
40
103.8
244
70
187.3
209.6
M16
26
133
50.0
70
147
29.0
32.5
33.0
22.1
100.0
50.2
P2B610-SNX-45MFSKLD
610
P2B610-SNX-45MFSKLD
SNX 610
45
115.8
270
70
196.9
229.6
M16
29
139
56.0
70
156
32.0
28.6
38.0
19.5
112.0
55.2
P2B611-SNX-50MFSKLD
611
P2B611-SNX-50MFSKLD
SNX 611
50
113.3
279
80
206.4
241.3
M16
30
155
54.8
80
165
33.5
33.9
41.1
25.0
109.5
60.2
P2B612-SNX-55MFSKLD
612
P2B612-SNX-55MFSKLD
SNX 612
55
121.2
283
80
219.1
244.5
M16
29
161
58.7
80
179
36.0
30.7
44.0
20.5
117.4
65.2
P2B613-SNX-60MFSKLD
613
P2B613-SNX-60MFSKLD
SNX 613
60
126.8
320
90
244.5
279.4
M20
33
178
61.5
95
202
35.0
41.7
49.0
30.5
123.0
70.2
P2B615-SNX-65MFSKLD
615
P2B615-SNX-65MFSKLD
SNX 615
65
150.8
346
98
260.4
298.5
M20
35
195
72.2
100
220
42.5
38.8
56.8
27.5
144.4
75.2
P2B616-SNX-70MFSKLD
616
P2B616-SNX-70MFSKLD
SNX 616
70
156.4
360
98
276.2
314.3
M20
35
214
75.0
112
229
46.0
46.9
60.0
35.0
150.0
82.2
P2B617-SNX-75MFSKLD
617
P2B617-SNX-75MFSKLD
SNX 617
75
164.1
390
110
295.3
333.4
M24
40
220
80.2
112
248
48.0
42.1
66.6
30.0
160.3
87.2
P2B619-SNX-85MFSKLD
619
P2B619-SNX-85MFSKLD
SNX 619
85
173.9
419
120
323.9
364.3
M24
45
238
83.7
125
269
52.5
50.1
73.0
33.8
167.5
97.2
P2B620-SNX-90MFSKLD
620
P2B620-SNX-90MFSKLD
SNX 620
90
191.3
419
120
336.6
368.3
M24
45
267
92.5
140
286
56.5
58.1
81.0
42.1
184.9
102.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表