SNX 300 - Plummer Blocks for bearings 22300
Baldor Reliance
Dodge
Bearings
Plummer Blocks
SNX
Powered by
CAD模型選擇
{baldor/dodge/bearings/plummer_block/snx/snx300_asmtab.prj},{NB=P2B313-SNX-75MFSKFS},{SERIES=313},{SS=SKFS},{SS1=75},{A1=126.8},{B=320},{C=90},{DMIN=244.5},{DMAX=279.4},{F=M20},{F1=20},{H=33},{J=178},{K=61.5},{M=95},{P=202},{Q=24.0},{W=41.7},{X=49.0},{Y=30.5},{A=123.0},{L1=93.2},{PPATH=parts/snx300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS1
Shaft Size
[mm]
A1
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Dia.
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
P
[mm]
Q
[mm]
W
Static Oil Level
ⁿ/ₐ
X
[mm]
Y
[mm]
A
A (with seals)
[mm]
L1
L-1
[mm]
P2B308-SNX-50MFSKFS
308
P2B308-SNX-50MFSKFS
SNX 308
50
99.1
210
60
165.1
177.8
M12
23
113
47.6
60
130
18.0
26.5
30.5
17.0
95.3
64.3
P2B309-SNX-55MFSKFS
309
P2B309-SNX-55MFSKFS
SNX 309
55
103.8
244
70
187.3
209.6
M16
26
133
50.0
70
147
18.0
32.5
33.0
22.1
100.0
68.1
P2B310-SNX-60MFSKFS
310
P2B310-SNX-60MFSKFS
SNX 310
60
115.8
270
70
196.9
229.6
M16
29
139
56.0
70
156
20.0
28.6
38.0
19.5
112.0
75.2
P2B311-SNX-65MFSKFS
311
P2B311-SNX-65MFSKFS
SNX 311
65
113.3
279
80
206.4
241.3
M16
30
155
54.8
80
165
21.5
33.9
41.1
25.0
109.5
79.2
P2B312-SNX-70MFSKFS
312
P2B312-SNX-70MFSKFS
SNX 312
70
121.2
283
80
219.1
244.5
M16
29
161
58.7
80
179
23.0
30.7
44.0
20.5
117.4
88.1
P2B313-SNX-75MFSKFS
313
P2B313-SNX-75MFSKFS
SNX 313
75
126.8
320
90
244.5
279.4
M20
33
178
61.5
95
202
24.0
41.7
49.0
30.5
123.0
93.2
P2B314-SNX-80MFSKFS
314
P2B314-SNX-80MFSKFS
SNX 314
80
131.6
320
90
250.8
279.4
M20
32
187
62.7
95
208
25.5
37.3
52.6
28.0
125.2
97.2
P2B315-SNX-85MFSKFS
315
P2B315-SNX-85MFSKFS
SNX 315
85
150.8
346
98
260.4
298.5
M20
35
195
72.2
100
220
27.5
38.8
56.8
27.5
144.4
102.1
P2B316-SNX-90MFSKFS
316
P2B316-SNX-90MFSKFS
SNX 316
90
156.4
360
98
276.2
314.3
M20
35
214
75.0
112
229
29.0
46.9
60.0
35.0
150.0
113.3
P2B317-SNX-95MFSKFS
317
P2B317-SNX-95MFSKFS
SNX 317
95
164.1
390
110
295.3
333.4
M24
40
220
80.2
112
248
30.0
42.1
66.6
30.0
160.3
113.3
P2B319-SNX-110MFSKFS
319
P2B319-SNX-110MFSKFS
SNX 319
110
173.9
419
121
323.9
364.3
M24
45
239
83.7
125
269
33.5
50.1
73.0
33.8
167.5
131.3
P2B320-SNX-115MFSKFS
320
P2B320-SNX-115MFSKFS
SNX 320
115
191.3
419
120
336.6
368.3
M24
45
267
92.5
140
286
36.5
58.1
81.0
42.1
184.9
131.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表