Grip Tight Four-Bolt Flange Inch Bore - GT Normal Duty 4 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT 4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/4bolt_flanges/f4b_gi_asmtab.prj},{NB=129647},{SERIES=207},{SS=1-3/8},{BOD=2.8346},{PN=129647},{DESCRIPTION=F4B-GT-106},{LUBE=},{WEIGHT=4.4},{A=1-5/8},{A1=1.6250},{B=4-3/4},{B1=4.750},{C=1-49/64},{C1=1.766},{D=3-5/8},{D1=3.625},{F=1/2},{F1=0.500},{H=9/16},{H1=0.563},{J=17/32},{J1=0.531},{L=2-19/64},{L1=2.297},{N=2-7/16},{N1=2.438},{Z=1-3/4},{Z1=1.750},{INFO=Infotext},{PPATH=f4b_gi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
Z
[Inch]
129637
203
1/2
129637
F4B-GT-008
1-11/32
3
1-15/32
2-1/8
3/8
7/16
39/64
1-13/32
1-11/16
1-29/64
129638
203
5/8
129638
F4B-GT-010
1-11/32
3
1-15/32
2-1/8
3/8
7/16
39/64
1-13/32
1-11/16
1-29/64
129639
204
3/4
129639
F4B-GT-012
1-15/32
3-3/8
1-39/64
2-1/2
3/8
7/16
5/8
1-1/2
1-15/16
1-39/64
129640
205
7/8
129640
F4B-GT-014
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129641
205
15/16
129641
F4B-GT-015
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129642
205
1
129642
F4B-GT-100
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129643
206
1-1/8
129643
F4B-GT-102
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129644
206
1-3/16
129644
F4B-GT-103
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129645
206
1-1/4
129645
F4B-GT-104S
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129646
207
1-1/4
129646
F4B-GT-104
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129647
207
1-3/8
129647
F4B-GT-106
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129648
207
1-7/16
129648
F4B-GT-107
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129649
208
1-1/2
129649
F4B-GT-108
1-27/32
5-1/8
1-31/32
4
1/2
9/16
37/64
2-1/2
2-3/8
1-59/64
129650
209
1-5/8
129650
F4B-GT-110
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129651
209
1-11/16
129651
F4B-GT-111
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129652
209
1-3/4
129652
F4B-GT-112
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129653
210
1-15/16
129653
F4B-GT-115
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129654
210
2
129654
F4B-GT-200
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129655
211
2-3/16
129655
F4B-GT-203
1-59/64
6-1/2
2-9/64
5-1/8
5/8
11/16
33/64
3-1/4
3-1/4
2-7/64
129656
212
2-7/16
129656
F4B-GT-207
2-7/64
6-7/8
2-5/16
5-5/8
5/8
11/16
9/16
3-1/2
3-1/2
2-9/32
129657
214
2-11/16
129657
F4B-GT-211
2-25/64
7-3/8
2-53/64
5-7/8
5/8
11/16
19/32
3-13/16
3-11/16
2-25/32
129658
215
2-15/16
129658
F4B-GT-215
2-9/16
7-3/4
3-3/32
6
3/4
1
51/64
4-1/4
3-7/8
3-3/64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表