Eccentric Collar Insert Metric Bore - SXR Normal Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/inserts/sxr_ins_m.prj},{NB=125629},{SERIES=207},{SS=35},{SS1=35.000000},{PN=125629},{DESCRIPTION=INS-SXR-35M},{WEIGHT=0.6},{A=49.5},{A1=49.500000},{C=19.1},{C1=19.100000},{D=72.000},{D1=72.000000},{J=5.1},{J1=5.100000},{L=54.1},{L1=54.100000},{N=M8 x 1.25},{NDM=8.000000},{KDM=6.647000},{W=17.0},{W1=17.000000},{Y=32.5},{Y1=32.500000},{Z=46.7},{Z1=46.700000},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
ⁿ/ₐ
W
[mm]
Y
[mm]
Z
[mm]
125625
203
17
125625
INS-SXR-17M
0.1
37.3
13.0
40.000
3.8
28.7
M6 x 1
14.0
23.3
24.4
125626
204
20
125626
INS-SXR-20M
0.2
39.4
14.7
47.000
3.8
33.3
M6 x 1
12.7
26.7
28.4
125627
205
25
125627
INS-SXR-25M
0.2
41.1
15.0
52.000
4.1
38.1
M6 x 1
14.2
26.9
33.5
125628
206
30
125628
INS-SXR-30M
0.4
45.0
17.5
62.000
4.1
44.5
M8 x 1.25
14.7
30.3
39.9
125629
207
35
125629
INS-SXR-35M
0.6
49.5
19.1
72.000
5.1
54.1
M8 x 1.25
17.0
32.5
46.7
125630
208
40
125630
INS-SXR-40M
0.8
53.8
22.1
80.000
5.6
60.5
M10 x 1.5
19.05
34.75
52.1
125631
209
45
125631
INS-SXR-45M
0.8
54.1
22.1
85.000
6.4
63.5
M8 x 1.25
19.05
35.05
56.4
125632
210
50
125632
INS-SXR-50M
1.0
57.2
22.1
90.000
6.4
69.9
M10 x 1.5
19.1
38.1
61.7
125633
211
55
125633
INS-SXR-55M
1.3
65.8
23.9
100.000
6.4
76.2
M12 x 1.75
22.4
43.4
68.8
125634
212
60
125634
INS-SXR-60M
1.7
69.6
25.9
110.000
6.4
84.1
M12 x 1.75
22.9
46.7
75.4
125635
215
75
125635
INS-SXR-75M
2.0
76.7
29.0
130.000
7.1
101.6
M12 x 1.75
21.8
54.9
91.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表