目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system MLZ 60, 60S, 80, 80S, 100 - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Nubbed belt drive ML
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_18_ml_belt_drive/mlz_asmtab.prj},{NB=MLZ60S100004100515(Q=194)(0)},{TYP=MLZ 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=108},{C=80},{D=47},{E=30},{F=42},{G=0.0},{H=0.0},{J=63},{K=83},{MM=-},{N=M8},{NN=8},{OO=M8},{P=59},{T=M6},{TT=6},{U=29.5},{W=30},{X=27},{Y=26},{GG=5.7},{G1=0.60},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=10},{PPATH=../1_3_el_belt/assemblies/mlz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
N
Thread
ⁿ/ₐ
NN
[mm]
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
TT
[mm]
U
Distance
[mm]
W
Height
[mm]
X
Height
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
MLZ60100004100490(Q=168)
MLZ 60
290
MLZ60100004100490(Q=168)
490
144
96
80
47
30
42
0.0
0.0
63
79
-
M8
8
M8
59
M6
6
29.5
30
27
26
4.7
0.60
5M25
130
26
14 h6 x 35
5x5x28
14
MLZ60S100004100515(Q=194)
MLZ 60S
315
MLZ60S100004100515(Q=194)
515
170
108
80
47
30
42
0.0
0.0
63
83
-
M8
8
M8
59
M6
6
29.5
30
27
26
5.7
0.60
5M25
130
26
14 h6 x 35
5x5x28
14
MLZ80100007100575(Q=194)
MLZ 80
375
MLZ80100007100575(Q=194)
575
170
117
100
68
40
60
10.5
30.5
93
110
M6
M10
10
M10
90
M8
8
47.5
40
45
40
9.6
1.00
8M30
176
22
18 h6 x 45
6x6x40
19
MLZ80S100007100595(Q=214)
MLZ 80S
395
MLZ80S100007100595(Q=214)
595
190
126
100
68
40
60
12.5
30.0
93
111
M6
M10
10
M8
90
M8
8
47.5
40
45
40
10.8
1.00
8M30
176
22
18 h6 x 45
6x6x40
19
MLZ100100009100730(Q=300)
MLZ 100
530
MLZ100100009100730(Q=300)
730
230
155
130
90
50
80
0.0
30.0
110
139
M10
M12
12
M10
110
M10
10
55.0
50
49
50
22.5
1.55
8M50
224
28
22 h6 x 45
6x6x40
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表