您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KA-DRS - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Series RS sealed
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/series_rs_sealed/ka_drs_asmtab.prj},{NB=ASKUBAL KA 16-DRS},{IDNR=},{BD=KA..16-DRS},{TD=R},{D=14},{D3=M16},{B=28},{C1=15.0},{D1=19.5},{D2=43},{H=66},{L1=37},{L2=87.5},{CO=33},{C=54.0},{ALPHA=10},{GEW=0.260},{DIN=Sonderausführung},{ECCN=84833080},{D31=16},{PPATH=maintenance_required_steel_steel/ka_drs_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2~
[mm]
CO
Load rating static C0
[kN]
C
Load rating dynamic C
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KA 8-DRS
KA 8-DRS
900125
6
M8
19
9.0
11.0
25
42
25
54.5
10
17.0
9
0.055
Special model
84833080
ASKUBAL KA 10-DRS
KA 10-DRS
104631
8
M10
21
10.5
13.0
29
48
28
62.5
15
24.5
9
0.100
Special model
84833080
ASKUBAL KA 12-DRS
KA 12-DRS
900128
10
M12
23
12.0
15.5
33
54
32
70.5
23
33.0
9
0.140
Special model
84833080
ASKUBAL KA 14-DRS
KA 14-DRS
900130
12
M14
26
13.5
17.0
37
60
36
78.5
24
43.0
10
0.200
Special model
84833080
ASKUBAL KA 16-DRS
KA 16-DRS
900132
14
M16
28
15.0
19.5
43
66
37
87.5
33
54.0
10
0.260
Special model
84833080
ASKUBAL KA 18-DRS
KA 18-DRS
104634
16
M18x1,5
30
16.5
22.0
47
72
41
95.5
39
66.0
10
0.350
Special model
84833080
ASKUBAL KA 20-DRS
KA 20-DRS
900135
18
M20x1,5
32
18.0
24.5
51
78
45
103.5
42
80.0
10
0.460
Special model
84833080
ASKUBAL KA 22-DRS
KA 22-DRS
900137
20
M22x1,5
35
20.0
26.5
55
84
48
111.5
54
98.0
10
0.560
Special model
84833080
ASKUBAL KA 25-DRS
KA 25-DRS
900139
22
M24x2
38
22.0
29.5
61
94
55
124.5
60
122.0
10
0.740
Special model
84833080
ASKUBAL KA 30-DRS
KA 30-DRS
900141
25
M30x2
44
25.0
35.0
71
110
66
145.5
82
165.0
12
1.120
Special model
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表