KA-STK2RS - maintenance required (steel/bronze) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Series 2RS sealed
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/series_2rs_sealed/ka_stk_2rs_asmtab.prj},{NB=ASKUBAL KA 16-STK2RS},{IDNR=},{TD=},{D=14},{DK=28.5},{B=28},{C1=15.0},{D1=19.5},{D2=43},{H=66},{L1=37},{L2=87.5},{C0=33},{C=21.5},{ALPHA=10},{GEW=0.260},{DIN=Sonderausführung},{ECCN=84833080},{NDM=16.000},{P=2.000},{PPATH=maintenance_required_sb_male_thread/ka_stk_2rs_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
H
h
[mm]
L1
min
[mm]
L2
l2
[mm]
C0
Load rating static C0
[kN]
C
Load rating dynamic C
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KA 8-STK2RS
KA 8-STK2RS
100281
6
M8
19
9.0
10.5
25
42
25
54.5
8
7.0
9
0.055
Special model
84833080
ASKUBAL KA 10-STK2RS
KA 10-STK2RS
100528
8
M10
21
10.5
13.0
29
48
28
62.5
13
10.0
9
0.100
Special model
84833080
ASKUBAL KA 12-STK2RS
KA 12-STK2RS
100811
10
M12
23
12.0
15.5
33
54
32
70.5
21
13.5
9
0.140
Special model
84833080
ASKUBAL KA 14-STK2RS
KA 14-STK2RS
101060
12
M14
26
13.5
17.0
37
60
36
78.5
22
17.0
10
0.200
Special model
84833080
ASKUBAL KA 16-STK2RS
KA 16-STK2RS
101234
14
M16
28
15.0
19.5
43
66
37
87.5
33
21.5
10
0.260
Special model
84833080
ASKUBAL KA 18-STK2RS
KA 18-STK2RS
101456
16
M18x1.5
30
16.5
22.0
47
72
41
95.5
39
26.0
10
0.350
Special model
84833080
ASKUBAL KA 20-STK2RS
KA 20-STK2RS
101577
18
M20x1.5
32
18.0
24.5
51
78
45
103.5
42
31.5
10
0.460
Special model
84833080
ASKUBAL KA 22-STK2RS
KA 22-STK2RS
101751
20
M22x1.5
35
20.0
26.5
55
84
48
111.5
54
38.0
10
0.560
Special model
84833080
ASKUBAL KA 25-STK2RS
KA 25-STK2RS
103095
22
M24x2
38
22.0
29.5
61
94
55
124.5
60
47.0
10
0.740
Special model
84833080
ASKUBAL KA 30-STK2RS
KA 30-STK2RS
101987
25
M30x2
44
25.0
35.0
71
110
66
145.5
82
64.0
12
1.120
Special model
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表