PUCT - PUCT 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Take-up units
Plastic version
Powered by
CAD模型選擇
{askubal/bearing_units/take_up_units/plastic_version/puct_200_asmtab.prj},{NB=ASK PUCT 205},{IDNR=},{BD=PUCT 205},{ARTNR=512302},{BM=25},{P=36},{S=M16},{NDMS=16},{B=47},{K=12},{E=76},{A=88},{W=99},{L=27.5},{H=64},{BI=34.1},{N=14.3},{TD=11.40},{TS=6.00},{GEW=0.40},{ECCN=84832000},{DD=25.000},{D=52},{BE=17.000},{M=19.800},{GG=5.400},{T=4.000},{PPATH=puct_200/puct_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
P
p
[mm]
S
s
[mm]
B
b
[mm]
K
k
[mm]
E
e
[mm]
A
a
[mm]
W
w
[mm]
L
l
[mm]
H
h
[mm]
BI
Bi
[mm]
N
n
[mm]
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK PUCT 204
PUCT 204
512247
20
36
M16
47
12
76
88
99
27.5
64
31.0
12.7
10.40
5.00
0.35
84832000
ASK PUCT 205
PUCT 205
512302
25
36
M16
47
12
76
88
99
27.5
64
34.1
14.3
11.40
6.00
0.40
84832000
ASK PUCT 206
PUCT 206
512249
30
40
M16
63
12
89
102
125
34.5
76
38.1
15.9
16.30
8.70
0.55
84832000
ASK PUCT 207
PUCT 207
512250
35
40
M16
63
12
89
102
125
34.5
76
42.9
17.5
21.70
12.00
0.80
84832000
ASK PUCT 208
PUCT 208
512251
40
40
M16
80
16
102
114
140
34.5
85
49.2
19.0
24.30
14.00
0.95
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表