BLCTE - BLCTE 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/blcte_200_asmtab.prj},{NB=ASK BLCTE 204},{IDNR=},{BD=BLCTE 204},{ARTNR=511727},{BM=20},{A=90.5},{E=71.4},{I=9.5},{G=17.0},{S=9.0},{B=66.5},{Z=27.5},{BI=25},{N=7.0},{BS=M8},{TD=12.80},{TS=6.60},{GEW=0.40},{ECCN=84832000},{DD=20.000},{D=47},{BE=14.000},{M=18.0},{GG=4.500},{PPATH=blcte_200/blcte_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK BLCTE 201
BLCTE 201
900396
12
81.0
63.5
8.5
15.0
7.0
58.7
24.5
22
6.0
M6
9.60
4.60
0.30
84832000
ASK BLCTE 202
BLCTE 202
511969
15
81.0
63.5
8.5
15.0
7.0
58.7
24.5
22
6.0
M6
9.60
4.60
0.30
84832000
ASK BLCTE 203
BLCTE 203
511726
17
81.0
63.5
8.5
15.0
7.0
58.7
24.5
22
6.0
M6
9.60
4.60
0.30
84832000
ASK BLCTE 204
BLCTE 204
511727
20
90.5
71.4
9.5
17.0
9.0
66.5
27.5
25
7.0
M8
12.80
6.60
0.40
84832000
ASK BLCTE 205
BLCTE 205
511728
25
97.0
76.2
9.5
17.5
9.0
71.0
29.0
27
7.5
M8
14.00
7.85
0.50
84832000
ASK BLCTE 206
BLCTE 206
511729
30
112.5
90.5
11.5
20.5
11.5
84.0
33.5
30
8.0
M10
19.45
11.25
0.80
84832000
ASK BLCTE 207
BLCTE 207
511730
35
126.0
100.0
12.5
22.0
11.5
94.0
36.0
32
8.5
M10
25.70
15.20
0.90
84832000
ASK BLCTE 208
BLCTE 208
511731
40
150.0
119.0
14.5
24.0
14.0
100.0
39.5
34
9.0
M12
29.50
18.10
1.40
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表