PUCP - PUCP 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Plastic version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/plastic_version/pucp_200_asmtab.prj},{NB=ASK PUCP 206},{IDNR=},{BD=PUCP 206},{ARTNR=512238},{BM=30},{H=42.9},{A=163.0},{E=119},{B=46},{S1=14},{S2=18},{G=17.8},{W=84.0},{BI=38.1},{N=15.9},{BS=M10},{TD=16.30},{TS=8.70},{GEW=0.54},{ECCN=84832000},{PPATH=pucp_200/pucp_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK PUCP 204
PUCP 204
512237
20
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
M10
10.40
5.00
0.29
84832000
ASK PUCP 205
PUCP 205
512224
25
36.5
140.5
105
38
11
14
14.5
71.0
34.0
14.3
M10
11.40
6.00
0.34
84832000
ASK PUCP 206
PUCP 206
512238
30
42.9
163.0
119
46
14
18
17.8
84.0
38.1
15.9
M10
16.30
8.70
0.54
84832000
ASK PUCP 207
PUCP 207
512239
35
47.6
168.0
127
48
14
18
18.0
94.5
42.9
17.5
M12
21.70
12.00
0.78
84832000
ASK PUCP 208
PUCP 208
512225
40
49.2
184.0
137
54
14
18
19.5
99.0
49.2
19.0
M12
24.30
14.00
0.97
84832000
ASK PUCP 209
PUCP 209
512240
45
54.0
192.0
146
54
17
20
23.0
106.0
49.2
19.0
M16
27.80
16.10
1.09
84832000
ASK PUCP 210
PUCP 210
512241
50
57.2
206.0
159
60
17
20
23.0
114.0
51.6
19.0
M16
29.70
18.30
1.20
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表