UKP - UKP 200-H
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/cast_iron_version/ukp_200_h_asmtab.prj},{NB=ASK UKP 210-H},{IDNR=},{BD=UKP 210-H},{ARTNR=510352},{BM=45},{H=57.2},{A=206},{E=159},{B=60},{S1=20},{S2=23},{G=21},{W=113},{BI=55},{BS=M16},{TD=35.00},{TS=23.20},{GEW=2.83},{ECCN=84832000},{D1=45.000},{D=90},{L=55.000},{BE=24.000},{T=6.500},{Y=12.000},{WW=70.000},{PPATH=ukp_200_h/ukp_200_h_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
BI
Bi
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UKP 205-H
UKP 205-H
900389
20
36.5
140
105
38
13
19
15
71
35
M10
14.00
7.85
0.86
84832000
ASK UKP 206-H
UKP 206-H
510544
25
42.9
160
121
44
17
20
17
84
38
M14
19.45
11.25
1.28
84832000
ASK UKP 207-H
UKP 207-H
509512
30
47.6
167
127
48
17
20
18
93
43
M14
25.70
15.20
1.67
84832000
ASK UKP 208-H
UKP 208-H
506924
35
49.2
184
137
54
17
20
18
100
46
M14
29.50
18.10
1.99
84832000
ASK UKP 209-H
UKP 209-H
509491
40
54.0
190
146
54
17
20
20
106
50
M14
32.70
20.90
2.29
84832000
ASK UKP 210-H
UKP 210-H
510352
45
57.2
206
159
60
20
23
21
113
55
M16
35.00
23.20
2.83
84832000
ASK UKP 211-H
UKP 211-H
506902
50
63.5
219
171
60
20
23
23
125
59
M16
43.30
29.20
3.46
84832000
ASK UKP 212-H
UKP 212-H
510725
55
69.8
241
184
70
20
23
25
138
62
M16
47.70
32.80
4.95
84832000
ASK UKP 213-H
UKP 213-H
506903
60
76.2
265
203
70
25
28
27
150
65
M20
57.20
40.00
5.06
84832000
ASK UKP 215-H
UKP 215-H
900390
65
82.6
275
217
74
25
28
28
162
73
M20
66.20
49.30
7.27
84832000
ASK UKP 216-H
UKP 216-H
509492
70
88.9
292
232
78
25
28
30
174
78
M20
72.60
53.30
8.36
84832000
ASK UKP 217-H
UKP 217-H
900391
75
95.2
310
247
83
25
28
32
185
82
M20
83.30
63.70
10.23
84832000
ASK UKP 218-H
UKP 218-H
900392
80
101.6
327
262
88
27
30
33
198
86
M22
96.60
71.10
12.34
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表