您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Foot Valve - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball Foot Valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_fv/ansi/bf_ansi_flange.prj},{NB=VFTZZUEFA025},{CNSORDERNO=VFTZZUEFA025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D=108},{C=79.5},{N=4},{H=16},{T2=15},{L=171},{DX=22.000},{X1=26.232},{H1=26.0},{H2=33.0},{H3=16.5},{H4=12.0},{H5=16.5},{H6=52},{S1=46},{S2=58},{S3=48},{S4=43},{N1=14},{N1X=14},{N2=62.5},{N2X=62.500},{W1=14},{W2=46},{T=8},{TX=8},{XD1=70},{XH2=33.0},{XD11=60},{XD22=62},{XT=1.0},{XH=3.0},{XT1=3},{XT2=2},{XG1=30},{XG2=30},{XG3=30},{WX=22.5},{BX=3.0},{ROT=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
T2
t2
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
N1
[mm]
N2
[mm]
W1
[mm]
W2
[mm]
T
[mm]
VFTZZUEFA015
VFTZZUEFA015
15
1/2
U-PVC
18
48
89
60.5
4
16
12
141
19.5
24.5
15.5
9.0
13.5
47
31
40
32
29
-
-
10
30
-
VFTZZUEFA020
VFTZZUEFA020
20
3/4
U-PVC
22
60
98
70.0
4
16
13
163
23.0
28.5
17.5
12.5
13.5
55
38
50
38
35
-
-
11
36
-
VFTZZUEFA025
VFTZZUEFA025
25
1
U-PVC
25
70
108
79.5
4
16
15
171
26.0
33.0
16.5
12.0
16.5
52
46
58
48
43
14
62.5
14
46
8
VFTZZUEFA040
VFTZZUEFA040
40
11/2
U-PVC
41
96
127
98.5
4
16
16
249
53.5
40.0
26.0
16.5
21.0
76
68
80
67
59
30
105
17
65
10
VFTZZUEFA050
VFTZZUEFA050
50
2
U-PVC
52
106
152
120.5
4
19
20
277
49.5
45.0
36.0
17.5
21.0
88
78
90
77
72
34
120
19
75
10
VFTZZUEFA080
VFTZZUEFA080
80
3
U-PVC
78
152
191
152.5
4
19
22
409
95.0
66.0
58.5
26.5
28.0
113
110
130
111
103
36
150
23
105
10
VFTZZUEFA100
VFTZZUEFA100
100
4
U-PVC
100
210
229
190.5
8
19
22
520
104.0
85.0
97.5
40.0
20.5
151
138
175
138
132
60
175
25
135
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表