Lug butterfly valve Type-57L Lever type JIS 10K Wafer type
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 57L
JIS
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57l/jis/butterfly_valve_type_57l_asmtab.prj},{NB=VLGLVDEW1100},{CNSORDERNO=VLGLVDEW1100},{NDMM=100},{JISC=175},{JISN=8},{JISH=19},{DM=102},{D1=134},{L=56},{H=206},{H1=105},{H2=150},{H3=56},{A=250},{W=217},{T=40},{VER=2},{PPATH=../../../jis/parts_lever_type_57l/butterfly_valve_type_57l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
JISC
P.C.D
[mm]
JISN
Number of holes
ⁿ/ₐ
JISH
Diameter
[mm]
DM
[mm]
D1
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
W
[mm]
T
[mm]
VLGLVDEW1080
VLGLVDEW1080
80
150
8
19
77
105
46
191
94
135
56
250
193
40
VLGLVDEW1100
VLGLVDEW1100
100
175
8
19
102
134
56
206
105
150
56
250
217
40
VLGLVDEW1125
VLGLVDEW1125
125
210
8
23
129
169
66
237
124
168
69
320
247
50
VLGLVDEW1150
VLGLVDEW1150
150
240
8
23
150
190
71
252
138
183
69
320
285
50
VLGLVDEW1200
VLGLVDEW1200
200
290
12
23
195
242
87
283
173
214
69
400
345
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表