45° TS Normal Bend
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
Normal bends
Powered by
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/normal_bend/45_ts_normal_bend.prj},{NB=WNU4PJN125},{NDMM=125},{MAT=U},{MATX= 'U', 'U-PVC'},{CLASS=VP},{SIZE=125},{D1=140.85},{SL=104},{Z=227},{L=331},{R=400},{MODEL=4P},{D=157.0},{DT=161.0},{SD=125},{ARC=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Product Model Code
ⁿ/ₐ
NDMM
Nominal Diameter
[mm]
CLASS
Classification
ⁿ/ₐ
Z
[mm]
L
[mm]
R
[mm]
WNU4PJN040
WNU4PJN040
40
VP
76
131
110
WNU4PJN050
WNU4PJN050
50
VP
99
162
150
WNU4PJN065
WNU4PJN065
65
VP
132
193
200
WNU4PJN075
WNU4PJN075
75
VP
160
224
250
WNU4PJN100
WNU4PJN100
100
VP
185
269
300
WNU4PJN125
WNU4PJN125
125
VP
227
331
400
WNU4PJN150
WNU4PJN150
150
VP
260
392
475
WNU4PJN200
WNU4PJN200
200
VP
400
600
700
WNU4PJN250
WNU4PJN250
250
VP
500
750
1000
WNU4PJN300
WNU4PJN300
300
VP
600
900
1200
WNU4PJN350
WNU4PJN350
350
VU
700
1050
1400
WNU4PJN400
WNU4PJN400
400
VU
800
1200
1700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表