Butterfly Valve Type 75 Electric Actuated Type S
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Butterfly Valve Type 75, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_butv_type_75_s/buttfly_val_typ_75_e_act_typ_s_asmtab.prj},{NB=A75S3UEWD450},{STD=DIN},{NDMM=450},{NDINCH=18},{MO=3},{MD=452},{C=565.0},{MN=20},{MH=26},{MN1=-},{M=-},{D1=525},{D2=340},{L=179},{H=468},{H1=315},{H2=373},{I=752},{VER=2},{PPATH=../../buttfly_val_typ_75_e_act_typ_s/parts/buttfly_val_typ_75_e_act_typ_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
MN1
n1
[mm]
M
[mm]
D1
[mm]
D2
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
A75S3UEW1450
A75S3UEW1450
JIS
450
18
452
565.0
16
27
4
M24
525
340
179
468
315
373
752
A75S3UEW1500
A75S3UEW1500
JIS
500
20
502
620.0
16
27
4
M24
575
340
190
498
350
403
782
A75S3UEW1600
A75S3UEW1600
JIS
600
24
603
730.0
20
33
4
M30
686
340
209
563
424
468
847
A75S3UEWD450
A75S3UEWD450
DIN
450
18
452
565.0
20
26
-
-
525
340
179
468
315
373
752
A75S3UEWD500
A75S3UEWD500
DIN
500
20
502
620.0
20
26
-
-
575
340
190
498
350
403
782
A75S3UEWD600
A75S3UEWD600
DIN
600
24
603
725.0
20
30
-
-
686
340
209
563
424
468
847
A75S3UEWA450
A75S3UEWA450
ANSI
450
18
452
578.0
16
32
-
-
525
340
179
468
315
373
752
A75S3UEWA500
A75S3UEWA500
ANSI
500
20
502
635.0
20
32
-
-
575
340
190
498
350
403
782
A75S3UEWA600
A75S3UEWA600
ASNI
600
24
603
749.5
20
35
-
-
686
340
209
563
424
468
847
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表