Nederlands
English
IEC-Ex ATEX fitting RNA ISO, EPDM,nickel plated brass - ATEX conduit fittings
Anamet Europe
IEC Atex conduit fittings
IEC-Ex ATEX fittings,nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/5_iec_atex_systems/5a_iec_atex_fittings_npb/fam_26_fitting_iso_atex_rna.prj},{NB=822.014.0},{CNSORDERNO=822.014.0},{T=M20 x 1,5},{T2=M27x1,5},{T3=M28x1,5},{ST=1/2\"},{ID=10,5 - 13},{A=74},{B=15},{CSW=30},{C=33.0},{LC=14.0},{LC1=18.0},{LD=18},{ESW=32},{E=35.0},{LE=8.0},{FSW=30},{F=33.0},{LF=6.0},{L1=15.0},{CNSQUANTITY=10},{WEIGHT=17.8},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{ID1=13.9},{GEWTX=32.00},{GEWTY=28.319},{GEWDX=22.50},{GEWDY=21.16},{NDM2=27},{NDM3=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LD
Length
ⁿ/ₐ
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
L1
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMAT
Material
ⁿ/ₐ
822.006.0
822.006.0
M16 x 1,5
5/16"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.007.0
822.007.0
M20 x 1,5
5/16"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.008.0
822.008.0
M20 x 1,5
3/8"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.009.0
822.009.0
M20 x 1,5
3/8"
7 - 10
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.010.0
822.010.0
M16 x 1,5
3/8"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.011.0
822.011.0
M16 x 1,5
3/8"
7 - 10
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Nickel plated brass
822.012.0
822.012.0
M20 x 1,5
1/2"
5,5 - 8
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Nickel plated brass
822.013.0
822.013.0
M20 x 1,5
1/2"
8 - 10,5
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Nickel plated brass
822.014.0
822.014.0
M20 x 1,5
1/2"
10,5 - 13
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Nickel plated brass
822.015.0
822.015.0
M25 x 1,5
3/4"
10,5 - 13
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Nickel plated brass
822.018.0
822.018.0
M25 x 1,5
3/4"
13 - 15,5
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Nickel plated brass
822.019.0
822.019.0
M25 x 1,5
3/4"
15,5 - 18
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Nickel plated brass
822.023.0
822.023.0
M32 x 1,5
1"
15 - 18
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Nickel plated brass
822.024.0
822.024.0
M32 x 1,5
1"
18 - 21
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Nickel plated brass
822.025.0
822.025.0
M32 x 1,5
1"
21 - 23,5
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Nickel plated brass
822.029.0
822.029.0
M40 x 1,5
1.1/4"
21 - 24
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Nickel plated brass
822.030.0
822.030.0
M40 x 1,5
1.1/4"
24 - 27
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Nickel plated brass
822.031.0
822.031.0
M40 x 1,5
1.1/4"
27 - 30
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表