Nederlands
English
NPT 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_2_sv_npt_cu_zn.prj},{NB=714.926.1},{CNSORDERNO=714.926.1},{T=1\" NPT},{GEWX=1.315},{GEWY=1.214},{ST=1''},{T1=42.000},{TP=4.500},{ID=24.7},{A=44},{D=49},{B=16.0},{CSW=45},{C=49.5},{LC=14.0},{LC1=6.5},{ESW=42},{E=42},{LE1=6},{LE2=6},{CNSQUANTITY=5},{WEIGHT=28.3},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{R=22.000},{RL=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
714.911.1
714.911.1
1/2" NPT
5/16"
8.3
30
32
14.0
26
28.3
12.5
5.5
24
24
5
5
10
8.7
0.870
Nickel plated brass
714.912.1
714.912.1
1/2" NPT
3/8''
11.0
30
32
14.0
26
28.3
12.5
5.5
24
24
5
5
10
8.2
0.820
Nickel plated brass
714.916.1
714.916.1
1/2" NPT
1/2''
14.5
32
34
14.0
29
31.6
13.0
5.5
27
27
5
7
10
9.6
0.960
Nickel plated brass
714.920.1
714.920.1
3/4" NPT
3/4''
19.4
36
40
14.0
35
38.2
13.4
5.9
33
33
6
6
5
16.7
0.835
Nickel plated brass
714.926.1
714.926.1
1" NPT
1''
24.7
44
49
16.0
45
49.5
14.0
6.5
42
42
6
6
5
28.3
1.415
Nickel plated brass
714.935.1
714.935.1
1.1/4'' NPT
1.1/4''
33.3
49
53
16.0
53
58.3
17.0
8.5
52
52
7
7
2
41.4
0.828
Nickel plated brass
714.940.1
714.940.1
1.1/2'' NPT
1.1/2''
38.0
56
57
18.0
62
68.2
19.0
10.0
60
60
8
8
2
57.3
1.146
Nickel plated brass
714.950.1
714.950.1
2'' NPT
2''
49.0
66
68
20.0
76
83.6
21.5
11.0
72
72
10
10
2
90.8
1.816
Nickel plated brass
714.963.1
714.963.1
2.1/2" NPT
2.1/2"
60.7
80
87
25.0
90
99.0
27.0
15.0
85
85
13
13
1
199.0
1.990
Nickel plated brass
714.975.1
714.975.1
3" NPT
3"
75.5
92
97
27.0
108
118.0
28.0
16.5
102
102
15
15
1
290.0
2.900
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表