目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6204SxHA-001 - x-fold clamping station
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Hydraulic clamping station
Powered by
CAD模型選擇
{amf/zps/305_sp_station/amf6204sxha-001_assmtab.prj},{NB=AMF427500},{BESTNR=427500},{BEZ=4-fach Spannstation},{GR=KH10.2},{PDF=PDF},{EVK=4 x 10},{HK=4 x 25},{ENTR=hydraulisch},{AUSBL=pneumatisch},{GEW=30000},{CTN=84662020},{EAN=4020772427504},{VERS=4},{PPATH=../305_sp_station/amf6204sxha-001_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Unlocking
ⁿ/ₐ
AUSBL
Blow out
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
427484
427484
Double clamping station
KH10.2
2 x 10
2 x 25
hydraulic
pneumatic
14000
84662020
4020772427481
yes
no
14.06.2023
yes
427500
427500
Quadruple clamping statio...
KH10.2
4 x 10
4 x 25
hydraulic
pneumatic
30000
84662020
4020772427504
yes
no
14.06.2023
yes
427526
427526
Sextuple clamping station
KH10.2
6 x 10
6 x 25
hydraulic
pneumatic
46000
84662020
4020772427528
yes
no
14.06.2023
yes
427542
427542
8-fold clamping station
KH10.2
8 x 10
8 x 25
hydraulic
pneumatic
63000
84662020
4020772427542
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表