目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 149TV - Door hinge, adjustable
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Accessories
Powered by
CAD模型選擇
{amf/schl/122_zubehoer/amf149tv_assmtab.prj},{NB=AMF11528_78_48},{BESTNR=11528},{GR=M16},{A=45},{B=43},{C=27},{D=14},{E=8},{L=118},{M=M16},{P=78},{R=48},{GEW=795},{CTN=83024110},{EAN=4020772011529},{VERS=2},{PMIN=78},{PMAX=103},{RMIN=48},{RMAX=102},{PPATH=amf149tv_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
L
[mm]
M
Thread
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
11510
11510
M12
45
37
24
12
6
100
M12
501
83024110
4020772011512
yes
no
14.06.2023
yes
11528
11528
M16
45
43
27
14
8
118
M16
795
83024110
4020772011529
yes
no
14.06.2023
yes
11536
11536
M20
70
49
35
17
8
166
M20
1494
83024110
4020772011536
yes
no
14.06.2023
yes
11544
11544
M24
70
51
35
17
12
168
M24
2266
83024110
4020772011543
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表