目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 149TM - Door hinge with wall case
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Accessories
Powered by
CAD模型選擇
{amf/schl/122_zubehoer/amf149tm_assmtab.prj},{NB=AMF11452_48},{BESTNR=11452},{GR=M20},{A=30},{B=41},{C=21},{D=14},{D1=27},{F=102},{L=92},{M=M20},{R=48},{RMIN=48},{RMAX=71},{GEW=549},{CTN=83024110},{EAN=402077201151},{VERS=2},{PPATH=amf149tm_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
F
[mm]
L
[mm]
M
Thread
[mm]
RMIN
[mm]
RMAX
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
VERS
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
11452
11452
M20
30
41
21
14
27
102
92
M20
48
71
549
83024110
402077201151
2
yes
no
14.06.2023
yes
11460
11460
M24
35
48
25
17
34
117
105
M24
58
85
815
83024110
4020772011468
3
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表