目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 140IG - Lock case, V2A
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Lock cases in stainless steel
Powered by
CAD模型選擇
{amf/schl/110_niro/amf140ig_assmtab.prj},{NB=AMF564152_1},{BESTNR=564152},{ART=nicht rostender Stahl, geschliffen, Korn 240. Mit Edelstahlschloss 142I. Rechts und links verwendbar},{A=30},{SCL=PZW},{SCLN=Profilzylinder (PZ) oder Buntbart-Nachruestsatz. Mit Wechsel},{DIN=1},{AUSFG=1, 'links', 2, 'rechts'},{C=172},{E=24},{F=33.5},{S=2.5},{GEW=1430},{CTN=83014019},{EAN=4020772250164},{SVERS=2},{VERS1=30NI},{PPATH=amf140ig_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ART
Design
ⁿ/ₐ
A
Case width
[mm]
SCL
Closure
ⁿ/ₐ
SCLN
ⁿ/ₐ
C
[mm]
E
[mm]
F
[mm]
S
Material thickness
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
564152
564152
Stainless steel, grinded,...
30
PZW
profile cylinder (PZ) or ...
172
24
33.5
2.5
1430
83014019
4020772250164
yes
no
14.06.2023
yes
564153
564153
Stainless steel, grinded,...
40
PZW
profile cylinder (PZ) or ...
173
33
34.0
3.0
1680
83014019
4020772250454
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表