目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6990 - Quick disconnect coupler
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6990_assmtab.prj},{NB=AMF69062 - 6990-G1/4M-IG},{BESTNR=69062},{ARTNR=6990-G1/4M-IG},{PDF=PDF},{AF=Muffe mit Innengewinde},{BD=400},{NG=4},{NF=7.5},{SW=24},{GEW=190},{CTN=84812010},{EAN=4020772069063},{VERS=2},{BVERS=0},{PPATH=amf6990_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
AF
Design
ⁿ/ₐ
BD
Operating pressure
[bar]
NG
ⁿ/ₐ
NF
Nominal flow
[l/min]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
VERS
ⁿ/ₐ
BVERS
fuer Konfiguration
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
69013
69013
6990-G1/4
Sleeve and connector
400
4
7.5
22/24
250
84812010
4020772069018
1
1
yes
no
14.06.2023
yes
69021
69021
6990-G1/4 M
Sleeve with external thre...
400
4
7.5
24
190
74122000
4020772069025
1
0
yes
no
14.06.2023
yes
69062
69062
6990-G1/4M-IG
sleeve with internal thre...
400
4
7.5
24
190
84812010
4020772069063
2
0
yes
no
14.06.2023
yes
69039
69039
6990-G1/4 S
Connector
400
4
7.5
22
60
84812010
4020772069032
4
0
yes
no
14.06.2023
yes
69054
69054
6990-G1/4 BS
Coupling plug
-
0
0.0
-
40
84812010
4020772069056
5
0
yes
no
14.06.2023
yes
111518
111518
6990-G1/4 A
Thread adapter
-
0
0.0
5
20
74122000
4020772111519
3
0
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表