目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6959E-XX-00-00 - Anti-rotation device
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Vertical link clamps and toggle clamps
Powered by
CAD模型選擇
{amf/hysp/620_he_ve_sp/amf6958e-xx-00-00.prj},{NB=AMF328963 - 6958E-20-00-00},{BESTNR=328963},{ARTNR=6958E-20-00-00},{PDF=PDF},{E=15},{F=9},{J=27},{L=22.0},{M=M 4},{P=22},{S=7.0},{U=15.8},{R1=22.5},{W=6},{GEW=40},{CTN=84662020},{EAN=4020772328962},{GR=20},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
E
[mm]
F
[mm]
J
[mm]
L
[mm]
M
[mm]
P
[mm]
S
[mm]
U
[mm]
R1
[mm]
W
Diameter
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
328963
328963
6958E-20-00-00
15
9
27
22.0
M 4
22
7.0
15.8
22.5
6
40
84662020
4020772328962
yes
no
14.06.2023
yes
328989
328989
6958E-30-00-00
25
15
40
31.5
M 6
32
10.0
24.0
33
8
145
84662020
4020772328986
yes
no
14.06.2023
yes
562251
562251
6958E-50-00-00
32
20
50
49.0
M8
46
12.6
36.0
50
10
130
73269098
4020772023737
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表