目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tank Outlet, No Spiral Cleaning, No Spiral Clean Leakage Chamber, 2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Tank Outlet
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/tank_outlet/spiral_none/no_leakage/mixproof_to_cas13n_cas14n_051_asmtab.prj},{NB=9613105971},{IDNR=9613105971},{CODE=MP(2):TOXXX051NXXX2BXXNNEUNNB2TXXXY}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS17VIS
Connection Type
ⁿ/ₐ
CAS18VIS
Connection Size
ⁿ/ₐ
CAS19VIS
Supplied with Tube/Flange
ⁿ/ₐ
9613003301
9613003301
MP(2):TOXXX051NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Tank flange
XXX
Yes
9613003302
9613003302
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Tank flange
XXX
Yes
9613003370
9613003370
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Welding tube
2-Inch
Yes
9613003437
9613003437
MP(2):TOXXX051NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Tank flange
XXX
No
9613003438
9613003438
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Tank flange
XXX
No
9613003505
9613003505
MP(2):TOXXX051NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Welding tube
2-Inch
No
9613003506
9613003506
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Welding tube
2-Inch
No
9613105747
9613105747
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Welding tube
2-Inch
Yes
9613105971
9613105971
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
Yes
9613300768
9613300768
MP(2):TOXXX051NXXX2BXXNNN...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Welding tube
2-Inch
Yes
9613301506
9613301506
MP(2):TOXXX051NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
Yes
9613301687
9613301687
MP(2):TOXXX051NXXX2IXXNNH...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
Yes
9613302376
9613302376
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Welding tube
DN-50
Yes
9613302427
9613302427
MP(2):TOXXX051NXXX2BXXNNN...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
3-Basic
Tank flange
XXX
Yes
9613302953
9613302953
MP(2):TOXXX051NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
No
9613303076
9613303076
MP(2):TOXXX051NXXX2BXXNNH...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
Yes
9613303243
9613303243
MP(2):TOXXX051NXXX2IXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
No
9613303339
9613303339
MP(2):TOXXX051NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
2-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
3-Basic
Tank flange
XXX
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表