目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Short Bend, nut/Liner and Male
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_bend_nut.prj},{NB=190765},{IDNR=190765},{NAME=BEND LINER/MALE 76.1-SB-304L},{DESC=ISO2037},{SHAPE=Short bend, nut/Liner and male},{STANDARD=},{MATERIAL=1.4307},{SURFACE=Machined},{OD1=114},{OD2=98},{ID1=87.0},{ID2=72.9},{L1=110},{L2=110},{R1=60},{A1=32},{A2=26},{OD3=76.1},{OD4=76.000},{ID4=72.000},{A3=10},{A33=5},{A4=32},{E1=53.5},{E2=10.0},{E3=5.0},{R2=4},{PAT1=6},{ANG1=60},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=1},{M1=21.000},{A5=24.000},{A6=19.000},{A7=3.000},{ID5=86.000},{ID6=76.000},{OD6=93.0},{ID7=98.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
L1
Diameter
[mm]
L2
Diameter
[mm]
R1
Radius
[mm]
190760
190760
BEND LINER/MALE 25-SB-304...
ISO2037
Short bend, nut/Liner and...
1.4307
Machined
51
40
40.4
22.2
55
55
30
190762
190762
BEND LINER/MALE 38-SB-304...
ISO2037
Short bend, nut/Liner and...
1.4307
Machined
74
60
60.4
35.6
70
70
38
190763
190763
BEND LINER/MALE 51-SB-304...
ISO2037
Short bend, nut/Liner and...
1.4307
Machined
84
70
70.4
47.8
82
82
51
190765
190765
BEND LINER/MALE 76.1-SB-3...
ISO2037
Short bend, nut/Liner and...
1.4307
Machined
114
98
87.0
72.9
110
110
60
191029
191029
BEND LINER/MALE 25-SB-316...
ISO2037
Short bend, nut/Liner and...
SMS
1.4404
Machined
51
40
40.4
22.6
55
55
25
191031
191031
BEND LINER/MALE 38-SB-316...
ISO2037
Short bend, nut/Liner and...
SMS
1.4404
Machined
74
60
60.4
35.6
70
70
38
191032
191032
BEND LINER/MALE 51-SB-316...
ISO2037
Short bend, nut/Liner and...
SMS
1.4404
Machined
84
70
70.4
48.6
82
82
61
191034
191034
BEND LINER/MALE 76.1-SB-3...
ISO2037
Short bend, nut/Liner and...
SMS
1.4404
Machined
114
98
87.0
72.9
141
110
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表