目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
A40MP-A40MO - Gasket
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_a40mp.prj},{NB=290074},{IDNR=290074},{NAME=A40MP-A40MO-P-2},{DESC=Envelope gasket},{SHAPE=Gasket},{STANDARD=ASME},{MATERIAL=PTFE/SFY},{SURFACE=},{A1=3.40},{A11=1.700},{A2=2.26},{A22=1.130},{A4=2.06},{A44=1.030},{OD1=28.170},{OD11=28.170},{OD3=31.950},{ID1=23.570},{ANG1=90},{ANG2=90},{R1=0.41},{R2=0.41},{OD4=31.570},{B1=1.19},{B11=0.595},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A5
Height
[mm]
290072
290072
A40MP-A40MO-P-1
Envelope gasket
Gasket
ASME
PTFE/SFY
1
25.4
4.22
290073
290073
A40MP-A40MO-P-1 1/2
Envelope gasket
Gasket
ASME
PTFE/SFY
1 1/2
38.1
4.22
290074
290074
A40MP-A40MO-P-2
Envelope gasket
Gasket
ASME
PTFE/SFY
2
50.8
4.22
290075
290075
A40MP-A40MO-P-2 1/2
Envelope gasket
Gasket
ASME
PTFE/SFY
2 1/2
63.5
4.22
290076
290076
A40MP-A40MO-P-3
Envelope gasket
Gasket
ASME
PTFE/SFY
3
76.2
4.22
290077
290077
A40MP-A40MO-P-4
Envelope gasket
Gasket
ASME
PTFE/SFY
4
101.6
4.22
290085
290085
A40MP-A40MO-P-6
Envelope gasket
Gasket
ASME
PTFE/SFY
6
152.4
5.17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表