dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Guiding Unit For ISO 15552 Cylinders - Type U ø32-100 mm
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Guide Unit
Powered by
CAD模型選擇
{airwork/cylinder/cylinder_iso_15552/standard/accessories/guide_unit/guide_unit_15552c_asmtab.prj},{NB=UG200850001G(0)},{SER=UG},{TYP=20},{VAR=0},{VERS=8},{DI=50},{STROKE=1},{RP=0},{A=137},{B=70},{C=70.2},{CH=20},{D=25},{E=18.80},{E1=18.80},{E2=46.5},{F=134},{G=65},{H=15},{I=20},{L1=49},{L2=29},{L3=59},{L4=143},{L5=20},{N=9.0},{O=16},{P=15},{Q=8.5},{R=M8},{T=100},{U=85},{V=46.5},{V1=70.20},{Z=104},{NDM=8},{PPATH=guide_unit_15552c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SER
Series
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
I
Ø
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
ⁿ/ₐ
T
[mm]
U
[mm]
V
[mm]
V1
[mm]
Z
[mm]
UG200832001G
UG
20
32
97
49
51.0
15
17
9.25
9.25
32.5
93
45
12
12
42
25
48
120
18
6.6
12
11
6.5
M6
78
61
32.5
61.75
74
UG200840001G
UG
20
40
115
58
58.2
15
21
11.00
11.00
38.0
112
55
12
16
43
25
58
130
17
6.6
12
11
6.5
M6
84
69
38.0
65.00
87
UG200850001G
UG
20
50
137
70
70.2
20
25
18.80
18.80
46.5
134
65
15
20
49
29
59
143
20
9.0
16
15
8.5
M8
100
85
46.5
70.20
104
UG200863001G
UG
20
63
152
85
85.2
20
25
15.30
15.30
56.5
147
80
15
20
49
29
76
161
21
9.0
16
15
9.0
M8
105
100
56.5
73.70
119
UG200880001G
UG
20
80
189
105
105.5
26
34
25.00
14.00
50.0
180
100
20
25
53
27
90
193
30
11.0
20
18
11.0
M10
130
130
72.0
82.00
148
UG200800001G
UG
20
100
213
130
130.5
26
39
28.50
19.00
70.0
206
120
20
25
54
27
110
214
30
11.0
20
18
11.0
M10
150
150
89.0
84.50
173
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表