Filtro serie MC
AIR-tec-Vogel
Air treatment
Modular FRL units MC
Filters Series MC
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/unita_frl_modulari/filtri_serie_mc/filtri_serie_mc.prj},{NB=MC104-F00},{IDNR=},{TYPX=MC104-F00},{MOD=MC104-F00},{TYPV='MC104-F00','MC104-F04','MC104-F05','MC104-F08','MC104-F10','MC104-F14','MC104-F15','MC104-F18'},{A=143},{B=102},{C=41},{E=11},{F=126.5},{G=16.5},{H=4.5},{M=45},{N=45},{O=G1/8},{ON=37.897},{OK=34.939},{P=37},{Q=58},{T=35},{U=G1/4},{UN=13.157},{UK=11.445},{X=1},{T1=34.000},{T2=9.000},{T3=6.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
M
[mm]
N
[mm]
O
ⁿ/ₐ
P
[mm]
Q
[mm]
T
[mm]
U
ⁿ/ₐ
MC104-F00
143
102
41
11
126.5
16.5
4.5
45
45
G1/8
37
58
35
G1/4
MC238-F00
184
133
51
14
163.0
21.0
5.5
62
60
G1/8
53
72
46
G3/8
MC202-F00
184
133
51
14
163.0
21.0
5.5
62
60
G1/8
53
72
46
G1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表