Shock Absorbers Series SA, self compensanting
AIR-tec-Vogel
Pneumatic actuation
Additional Cylinder Accessories
Shockabsorbers Series SA
Powered by
CAD模型選擇
{air_tec_vogel/movimento/unita_di_lavoro/deceleratori_serie_sa/deceleratori_serie_sa_asmtab.prj},{NB=SA-1210(10)},{IDNR=},{SERIE=SA},{MOD=1210},{MODX=12},{OP=},{A=M12x1},{X=10},{INFO=Infotext},{HUBX=10.000},{ANDM=12.000},{AKDM=9.853},{LX=68.500},{B=50.0},{CX=10.300},{D=3.0},{EX=8.500},{F=45.5},{FX=45.5},{G=-},{GX=0.000},{SW=14.0},{I=4.0},{PPATH=deceleratori_serie_sa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
SERIE
Series
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
L
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
SW
[mm]
I
[mm]
NBX
ⁿ/ₐ
SA-0806
SA
0806
M8x1
55.1
40.6
6.6
2.8
8.5
33.6
2
11.0
3.0
SA-0806
SA-1007
SA
1007
M10x1
62.6
47.0
8.6
3.0
8.6
39.0
3
12.7
3.0
SA-1007
SA-1210
SA
1210
M12x1
68.5
50.0
10.3
3.0
8.5
45.5
-
14.0
4.0
SA-1210
SA-1412
SA
1412
M14x1.5
90
67.0
12
4.0
11
58.0
4
19.0
6.0
SA-1412
SA-2015
SA
2015
M20x1.5
103
73.0
18
6.0
15
62.0
4
26.0
8.0
SA-2015
SA-2525
SA
2525
M25x1.5
136
92.0
22
8.0
19
82.0
-
32.0
10.0
SA-2525
SA-2725
SA
2725
M27x1.5
143
99.0
22
8.0
19
86.0
5
32.0
6.5
SA-2725
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表