Valves Series PSCU
AIR-tec-Vogel
Valves and solenoid valves
Flow Control Valves
low control valves Series PSCU-PMCU-PSVU-PMVU-PSCO-PMCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_di_regolazione/valvole_serie_pscu_pmcu_psvu_pmvu_psco_pmco/serie_pscu_asmtab.prj},{NB=PSCU 604-1/8-8},{IDNR=},{MOD=PSCU 604-1/8-8},{INFO=infotext},{A=G1/8},{B=8},{G=13.9},{H=5.0},{L=27.0},{N=22.5},{S=7.75},{W=14.0},{SW=12},{A1=9.728},{A2=4.5},{R=2.000},{PPATH=serie_pscu_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
Mod.
[mm]
A
[mm]
B
[mm]
G
[mm]
H
[mm]
L
[mm]
N
[mm]
S
[mm]
W
[mm]
SW
[mm]
PSCU 602-M5-4
PSCU 602-M5-4
M5
4
8.6
3.5
21.5
18.0
5.70
8.0
8
PSCU 602-M5-6
PSCU 602-M5-6
M5
6
10.4
3.5
21.5
19.0
5.70
8.0
8
PSCU 604-1/8-4
PSCU 604-1/8-4
G1/8
4
11.6
5.0
27.0
21.0
7.75
14.0
12
PSCU 604-1/8-6
PSCU 604-1/8-6
G1/8
6
11.6
5.0
27.0
21.0
7.75
14.0
12
PSCU 604-1/8-8
PSCU 604-1/8-8
G1/8
8
13.9
5.0
27.0
22.5
7.75
14.0
12
PSCU 606-1/4-6
PSCU 606-1/4-6
G1/4
6
13.9
6.0
30.5
24.5
9.25
18.5
15
PSCU 606-1/4-8
PSCU 606-1/4-8
G1/4
8
13.9
6.0
30.5
24.5
9.25
18.5
15
PSCU 606-1/4-10
PSCU 606-1/4-10
G1/4
10
16.1
6.0
30.5
27.0
9.25
18.5
15
PSCU 608-3/8-10
PSCU 608-3/8-10
G3/8
10
20.2
7.0
36.5
27.0
11.00
22.0
18
PSCU 608-3/8-12
PSCU 608-3/8-12
G3/8
12
20.2
7.0
36.5
29.0
11.00
22.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表