Valves Series PMCU
AIR-tec-Vogel
Valves and solenoid valves
Flow Control Valves
low control valves Series PSCU-PMCU-PSVU-PMVU-PSCO-PMCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_di_regolazione/valvole_serie_pscu_pmcu_psvu_pmvu_psco_pmco/serie_pmcu_asmtab.prj},{NB=PMCU 704-1/8-8(36.5)},{IDNR=},{MOD=PMCU 704-1/8-8},{HUB=36.5},{INFO=infotext},{A=G1/8},{B=8},{G=13.9},{H=5.0},{L=36.5},{N=22.5},{S=7.75},{W=14.0},{SW=12},{SW1=7},{Z=42.5},{A1=9.728},{A2=4.5},{A3=4},{R=2.000},{L1=27.0},{PPATH=serie_pmcu_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
B
[mm]
G
[mm]
H
[mm]
L
[mm]
N
[mm]
S
[mm]
W
[mm]
SW
[mm]
SW1
[mm]
Z
[mm]
PMCU 702-M5-4
PMCU 702-M5-4
M5
4
8.6
3.5
31.0
18.0
5.70
8.0
8
6
35.0
PMCU 702-M5-6
PMCU 702-M5-6
M5
6
10.4
3.5
31.0
19.0
5.70
8.0
8
6
35.0
PMCU 704-1/8-4
PMCU 704-1/8-4
G1/8
4
11.6
5.0
36.5
21.0
7.75
14.0
12
7
42.5
PMCU 704-1/8-6
PMCU 704-1/8-6
G1/8
6
11.6
5.0
36.5
21.0
7.75
14.0
12
7
42.5
PMCU 704-1/8-8
PMCU 704-1/8-8
G1/8
8
13.9
5.0
36.5
22.5
7.75
14.0
12
7
42.5
PMCU 706-1/4-6
PMCU 706-1/4-6
G1/4
6
13.9
6.0
42.0
24.5
9.25
18.5
15
7
48.0
PMCU 706-1/4-8
PMCU 706-1/4-8
G1/4
8
13.9
6.0
42.0
24.5
9.25
18.5
15
7
48.0
PMCU 706-1/4-10
PMCU 706-1/4-10
G1/4
10
16.1
6.0
42.0
27.0
9.25
18.5
15
7
48.0
PMCU 708-3/8-10
PMCU 708-3/8-10
G3/8
10
20.2
7.0
48.5
27.0
11.00
22.0
18
10
56.5
PMCU 708-3/8-12
PMCU 708-3/8-12
G3/8
12
20.2
7.0
48.5
29.0
11.00
22.0
18
10
56.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表