Silencers Series 2931
AIR-tec-Vogel
Valves and solenoid valves
Silencers
Powered by
CAD模型選擇
{air_tec_vogel/controllo/silenziatori/serie_2931.prj},{NB=2931 1/4},{IDNR=},{MOD=2931 1/4},{A=G1/4},{D=16.2},{H=6.0},{I=16.5},{L=27.0},{SW=15},{PRE=max. 10},{POR=3200},{RUM=86},{INFO=Infotext},{ANDM=13.157},{AKDM=11.445},{HX=1.000},{SX=3.500},{IX=1.000},{DX=11.000},{DX2=15.000},{RX=0.300},{PX=16.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
D
[mm]
H
[mm]
I
[mm]
L
[mm]
SW
[mm]
PRE
Pressure range
[Kg / cm² - bar]
POR
Flow rate
[Nl / min]
RUM
Noise treshold
[db (A)]
2931 M5
2931 M5
M5
7.7
4.0
8.0
16.5
7
max. 10
450
69
2931 M7
2931 M7
M7
9.0
5.0
8.5
20.0
8
max. 10
1130
76
2931 1/8
2931 1/8
G1/8
13.0
4.5
13.0
21.0
12
max. 10
1927
88
2931 1/4
2931 1/4
G1/4
16.2
6.0
16.5
27.0
15
max. 10
3200
86
2931 3/8
2931 3/8
G3/8
20.0
7.0
23.0
35.5
19
max. 10
4560
81
2931 1/2
2931 1/2
G1/2
24.5
8.0
28.0
42.0
23
max. 10
6800
87
2931 3/4
2931 3/4
G3/4
32.0
9.0
37.0
54.0
30
max. 10
9600
84
2931 1
2931 1
G1
38.5
11.0
47.0
67.0
36
max. 10
10800
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表