5/2-way, 5/3-way valves, ISO 5599/1, bistable
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 9
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_9/elettrovalvole_5_2_5_3_iso_1_2_3_bistabile_asmtab.prj},{NB=961-000-P11-23},{IDNR=},{MOD=961-000-P11-23},{TG=1},{B=38},{L1=208},{L2=118},{L3=194},{H=32},{H1=43.5},{H2=59},{INFO=Infotext},{AX=20.000},{BX=98.000},{CX=28.000},{DX=8.700},{EX=5.500},{FX=5.000},{GX=50.000},{HX=18.000},{IX=41.000},{JX=36.000},{KX=1.800},{LX=59.000},{PX=109.000},{RX=9.000},{VERS1=10.000},{VERSX=1.000},{PPATH=elettrovalvole_5_2_5_3_iso_1_2_3_bistabile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TG
Size ISO
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
H1
[mm]
H2
[mm]
951-000-P11-23
951-000-P11-23
1
38
208
118
194
32
43.5
59
952-000-P11-23
952-000-P11-23
2
51
228
138
214
33
44.5
60
953-000-P11-23
953-000-P11-23
3
65
273
183
259
45
56.5
72
961-000-P11-23
961-000-P11-23
1
38
208
118
194
32
43.5
59
962-000-P11-23
962-000-P11-23
2
51
228
138
214
33
44.5
60
963-000-P11-23
963-000-P11-23
3
65
273
183
259
45
56.5
72
971-000-P11-23
971-000-P11-23
1
38
208
118
194
32
43.5
59
972-000-P11-23
972-000-P11-23
2
51
228
138
214
33
44.5
60
973-000-P11-23
973-000-P11-23
3
65
273
183
259
45
56.5
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表